NXOpen .NET Reference
12.0.0
|
Represents the definition of a layout. More...
Public Types | |
enum | ArrangementType { L1, L2, L3, L4, L6, L9, NonStandard } |
Indicates the arrangement type of a layout. More... | |
Public Member Functions | |
unsafe void | GetView (int row, int column, out NXOpen.View view) |
Returns the NXOpen.View at specified position in layout. More... | |
unsafe void | SetView (int row, int column, NXOpen.ModelingView view) |
Sets the NXOpen.ModelingView at specified position in layout. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.LayoutDefinition.ArrangementType | Arrangement [get] |
Returns the arrangement type of the layout definition. More... | |
Represents the definition of a layout.
This includes the arrangement and location of the views in the arrangement.
Created in NX3.0.0
Indicates the arrangement type of a layout.
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.LayoutDefinition.GetView | ( | int | row, |
int | column, | ||
out NXOpen.View | view | ||
) |
Returns the NXOpen.View at specified position in layout.
The system throws an exception when a user enters an invalid position.
Created in NX3.0.0
License requirements: None.
row | Row of view |
column | Column of view |
view |
unsafe void NXOpen.LayoutDefinition.SetView | ( | int | row, |
int | column, | ||
NXOpen.ModelingView | view | ||
) |
Sets the NXOpen.ModelingView at specified position in layout.
The system throws an exception when a user enters an invalid position
Created in NX3.0.0
License requirements: None.
row | Row of view |
column | Column of view |
view |
|
get |
Returns the arrangement type of the layout definition.
Created in NX3.0.0
License requirements: None.