NXOpen .NET Reference
12.0.0
|
Represents Interface to access CAE View Layout Manager object More...
Public Types | |
enum | ArrangementType { Ly1, Ly2v, Ly2h, Ly4, Ly6v, Ly9, Ly3, Ly3h, Ly6h } |
Indicates the arrangement type of a layout. More... | |
Public Member Functions | |
unsafe void | SetArrangement (NXOpen.CAE.ViewLayoutManager.ArrangementType arrangementType) |
Sets the cae view layout arrangement type More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.ViewLayoutManager.ArrangementType | Arrangement [get] |
Returns the cae view layout arrangement type More... | |
Represents Interface to access CAE View Layout Manager object
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX12.0.0
unsafe void NXOpen.CAE.ViewLayoutManager.SetArrangement | ( | NXOpen.CAE.ViewLayoutManager.ArrangementType | arrangementType | ) |
Sets the cae view layout arrangement type
Created in NX12.0.0
License requirements: None.
arrangementType | Arrangement of layout |
|
get |
Returns the cae view layout arrangement type
Created in NX12.0.0
License requirements: None.
|
get |
Returns the tag of this object.