NXOpen .NET Reference
12.0.0
|
Represents a Dynamic Section Builder used for creating sections. More...
Public Member Functions | |
unsafe void | GetActivePlane (out NXOpen.Display.DynamicSectionTypes.Axis planeAxis, out NXOpen.Display.DynamicSectionTypes.ActivePlane activePlane) |
Gets the active plane in the section. More... | |
unsafe void | SetActivePlane (NXOpen.Display.DynamicSectionTypes.Axis planeAxis, NXOpen.Display.DynamicSectionTypes.ActivePlane activePlane) |
Sets the active plane in the section More... | |
unsafe void | AlternatePlane () |
Cycle through planes that are 90 degrees aligned to the current section plane. More... | |
unsafe NXOpen.DatumPlane | CreateDatumPlane () |
Creates a datum plane from the active section plane. More... | |
unsafe void | EditView (NXOpen.ModelingView view) |
Edits the section object in the modeling view. More... | |
unsafe void | ShowCurvePreview (bool showCurvePreview) |
Show/hide curve preview. More... | |
unsafe NXOpen.Display.PlaneGridBuilder | GetGridSettings () |
Creates a grid settings builder from the active section plane. More... | |
unsafe string | GetName () |
Gets the section name. More... | |
unsafe bool | SetName (string sectionName) |
Sets the section name. More... | |
unsafe NXOpen.Vector3d | GetNormal () |
Gets the normal of the section plane More... | |
unsafe void | SetNormal (NXOpen.Vector3d normal) |
Sets the normal of the section plane More... | |
unsafe double | GetOffset () |
Gets the the plane offset. More... | |
unsafe void | SetOffset (double offset) |
Sets the the plane offset. More... | |
unsafe void | GetOffsetLimits (out double minimumOffset, out double maximumOffset) |
Gets minimum and maximum offset limits. More... | |
unsafe NXOpen.Point3d | GetOrigin () |
Gets the section origin. More... | |
unsafe void | SetOrigin (NXOpen.Point3d origin) |
Sets the section origin. More... | |
unsafe void | OffsetOriginInPlane (double xOffset, double yOffset) |
Offsets section origin within current section plane. More... | |
unsafe double | GetPlaneThickness () |
Gets the thickness between active plane pair. More... | |
unsafe void | SetPlaneThickness (double planeThickness) |
Sets the thickness between active plane pair. More... | |
unsafe double | GetRotationAngle (NXOpen.Display.DynamicSectionTypes.Axis rotationAxis) |
Gets rotation angle for specified axis. More... | |
unsafe void | SetRotationAngle (NXOpen.Display.DynamicSectionTypes.Axis rotationAxis, double angle) |
Rotates the section about specified axis by the specified angle. More... | |
unsafe NXOpen.Matrix3x3 | GetRotationMatrix () |
Gets the section rotation matrix More... | |
unsafe void | SetRotationMatrix (NXOpen.Display.DynamicSectionTypes.Axis rotationAxis, NXOpen.Matrix3x3 rotationMatrix) |
Sets the section rotation matrix More... | |
unsafe bool | LoadAllIntersecting (out NXOpen.PartLoadStatus loadStatus) |
Loads all components that intersect the current section plane. More... | |
unsafe bool | LoadNearIntersecting (out NXOpen.PartLoadStatus loadStatus) |
Loads components that intersect the current section plane and are near the section plane origin. More... | |
unsafe void | PlaneX () |
Creates a plane along X direction. More... | |
unsafe void | PlaneY () |
Creates a plane along Y direction. More... | |
unsafe void | PlaneZ () |
Creates a plane along Z direction. More... | |
unsafe void | RestoreView () |
Restores the section to the saved section in the view database. More... | |
unsafe void | ReverseDirection () |
Reverses the plane direction. More... | |
unsafe void | SaveCurves (string groupName) |
Creates curves by intersecting all clipping planes of the section with all visible bodies in the scene and adds them to the group created with the specified name. More... | |
unsafe bool | IsDefaultPlane () |
Indicates whether the section plane is at the default location. More... | |
unsafe void | SetDefaultPlane () |
Set current section plane to its default definition. More... | |
unsafe void | SetDefaults () |
Set current section to the default values. More... | |
unsafe void | SetOffsetByPoint (NXOpen.Point3d point) |
This method offsets the active clipping plane such that the plane passes through the specified point. More... | |
unsafe void | SetPlane (NXOpen.Point3d axisOrigin, NXOpen.Point3d origin, NXOpen.Matrix3x3 rotationMatrix) |
Sets a section plane to be the specified plane The plane is created at the specified origin with the specified rotation matrix. More... | |
unsafe void | SetAssociativePlane (NXOpen.Plane planeTag) |
Makes dynamic section associative to the specified plane The plane must be a smart plane; otherwise an error will be reported. More... | |
unsafe bool | IsAssociativitySupported () |
Determines if an associative section plane is supported. More... | |
unsafe void | ShowSectionCurves (bool showCurves) |
Shows the section curves in the view associated with the builder. More... | |
unsafe void | UpdateBoxExtents () |
Update box section display by recomputing the box extents if necessary. More... | |
unsafe void | GetAllPlanesGeometry (out NXOpen.Point3d[] planeOrigins, out NXOpen.Matrix3x3[] planeMetrices) |
Gets geometry for all planes of the section. More... | |
unsafe void | GetPlaneGeometry (NXOpen.Display.DynamicSectionTypes.Axis axisType, NXOpen.Display.DynamicSectionTypes.ActivePlane planeType, out NXOpen.Point3d origin, out NXOpen.Matrix3x3 matrix) |
Gets geometry of specified plane of the section. More... | |
unsafe bool | SetAllPlanesGeometry (NXOpen.Point3d[] planeOrigins, NXOpen.Matrix3x3[] planeMetrices) |
Sets geometry for all planes of the section. More... | |
unsafe void | GetBoundingBox (out NXOpen.Point3d minCornerPt, out NXOpen.Point3d maxCornerPt) |
Gets bounding box used by the section. More... | |
unsafe void | SetBoundingBox (NXOpen.Point3d minCornerPt, NXOpen.Point3d maxCornerPt) |
Sets bounding box for the section. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BoxExtentDelayUpdate [get, set] |
Returns or sets the delay box extent update. More... | |
unsafe double | BoxExtentMargin [get, set] |
Returns or sets the margin for box section extents More... | |
unsafe NXOpen.SelectINXObjectList | BoxExtentObjects [get] |
Returns the objects that define the extents for box section. More... | |
unsafe bool | BoxExtentSupported [get] |
Returns the box extent support. More... | |
unsafe NXOpen.NXColor | CapColor [get, set] |
Returns or sets the cap color. More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CapColorOption | CapColorOption [get, set] |
Returns or sets the cap color option More... | |
unsafe NXOpen.Display.DynamicSectionTypes.Clip | ClipType [get, set] |
Returns or sets the clip type More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CoordinateSystem | CsysType [get, set] |
Returns or sets the coordinate system used for creating section plane along X, Y or Z principal planes. More... | |
unsafe NXOpen.NXColor | CurveColor [get, set] |
Returns or sets the curve color. More... | |
unsafe NXOpen.Display.DynamicSectionTypes.CurveColorOption | CurveColorOption [get, set] |
Returns or sets the curve color option More... | |
unsafe NXOpen.Display.DynamicSectionTypes.Axis | DefaultPlaneAxis [get, set] |
Returns or sets the axis indicating the default plane normal. More... | |
unsafe bool | DeferCurveUpdate [get, set] |
Returns or sets the defer curve update property. More... | |
unsafe NXOpen.NXColor | InterferenceColor [get, set] |
Returns or sets the interference color. More... | |
unsafe NXOpen.Display.LayerSettingsBuilder | LayerSettings [get] |
Returns the layer settings builder More... | |
unsafe bool | LockPlanes [get, set] |
Returns or sets the lock planes flag. More... | |
unsafe int | NumberInSeries [get, set] |
Returns or sets the number of requested section planes in the current section series. More... | |
unsafe bool | ReverseSeries [get, set] |
Returns or sets the reverse series flag More... | |
unsafe double | SeriesSpacing [get, set] |
Returns or sets the section plane spacing in the current section series. More... | |
unsafe bool | ShowCap [get, set] |
Returns or sets the cap on off flag More... | |
unsafe bool | ShowClip [get, set] |
Returns or sets the clip on off flag More... | |
unsafe bool | ShowCurves [get, set] |
Returns or sets the curve on off flag. More... | |
unsafe bool | ShowGrid [get, set] |
Returns or sets the show grid display flag More... | |
unsafe bool | ShowInterference [get, set] |
Returns or sets the interference on off flag. More... | |
unsafe bool | ShowViewer [get, set] |
Returns or sets the 2D viewer display flag More... | |
unsafe NXOpen.Display.DynamicSectionTypes.Type | Type [get, set] |
Returns or sets the section type More... | |
unsafe NXOpen.ModelingView | View [get, set] |
Returns or sets the modeling view in which section object edits are being done. More... | |
Represents a Dynamic Section Builder used for creating sections.
The dynamic sectioning is performed on a displayable part that is displayed in the modeling work view.It is possible to specify the view after creating the builder. However, the specified view must be modeling work view. This operation is meant to be performed in an interactive mode with visual feedback.
Builder Creation:
The dynamic section builder can be used to create new dynamic section objects OR to edit an existing section object.
See Display.DynamicSectionCollection.CreateSectionBuilder
When a view is specified during the builder creation, the dynamic section object will be activated in the view. When the dynamic section object is activated in the view, view clipping and capping is enabled. However, it is not necessary to specify the view.
There are three different types of sections that are currently being supported.
User can switch between these types at any time.
Assembly and Modeling Operations
All the APIs accept geometric data such as plane origin, plane normal in the absolute coordinate system.
Saving changes
Builder.Commit method will activate the section object in the modeling view. It returns the dynamic section object tag.
Section Plane Families:
An important issue with dynamic sectioning is the ability to easily define a group of related cross-section planes. A group of related cross-section planes will be known as a Plane Family
. An important idea in understanding a plane family is the concept of a defining or a Base Plane
. The base plane of the plane family is the starting point (i.e. plane) for the plane family. All planes in the family are related by an offset to the base plane. There are two types of plane families:
Linear Plane Family
A linear plane family is defined by an infinite group of parallel planes. All of the planes in a linear family are parallel to its base plane (i.e. along the base plane normal at some linear offset value). This is illustrated below with a base plane and three parallel planes to it that are members of the plane family.
Base Plane
Axi-Symmetric Plane Family
An axi-symmetric plane family is defined by rotating the base plane about one of the three primary axes. There are an infinite number of planes in an axi-symmetric plane family similar to a linear plane family. This is illustrated below with a base plane and three planes rotated about the z-axis.
Switching between plane families
Methods defining a new linear family
Following methods define a new axi-symmetric family
Transition between plane families
When a method defining a new linear family is invoked, then if
The same thing happens when a method defining a new axi-symmetric plane is invoked.
Examples:
1. Linear Family
Goal: User wants to create a series of sections along X axis.
API sequence:
2. Axi-symmetric Family
Goal: User wants to create a series of sections by planes rotated around X axis of the section plane.
API sequence:
To create a new instance of this class, use NXOpen.Display.DynamicSectionCollection.CreateSectionBuilder
Default values.
Property | Value |
---|---|
BoxExtentDelayUpdate |
false |
CapColorOption |
Any |
ClipType |
Section |
CurveColorOption |
Any |
LayerSettings.LayerOption |
Work |
LockPlanes |
true |
ShowCap |
true |
ShowClip |
true |
ShowCurves (deprecated) |
false |
ShowGrid |
false |
ShowInterference |
false |
ShowViewer |
false |
Type |
OnePlane |
Created in NX5.0.0
unsafe void NXOpen.Display.DynamicSectionBuilder.AlternatePlane | ( | ) |
Cycle through planes that are 90 degrees aligned to the current section plane.
For example, for a XY plane with normal along positive Z axis, invoking this method will cycle through the planes in the following order.
The section offset and rotation matrix are updated.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.DatumPlane NXOpen.Display.DynamicSectionBuilder.CreateDatumPlane | ( | ) |
Creates a datum plane from the active section plane.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.EditView | ( | NXOpen.ModelingView | view | ) |
Edits the section object in the modeling view.
The view being edited must be the modeling view. This is provided to handle scenarios when the working view is changed when sectioning is in progress. It is the responsibility of user to save pending changes using Builder.Commit method. Otherwise, any existing changes will be lost.
Created in NX6.0.0
License requirements: None.
view | Modeling view |
unsafe void NXOpen.Display.DynamicSectionBuilder.GetActivePlane | ( | out NXOpen.Display.DynamicSectionTypes.Axis | planeAxis, |
out NXOpen.Display.DynamicSectionTypes.ActivePlane | activePlane | ||
) |
Gets the active plane in the section.
* See Display.DynamicSectionBuilder.SetActivePlane * for details.
Created in NX5.0.0
License requirements: None.
planeAxis | |
activePlane |
unsafe void NXOpen.Display.DynamicSectionBuilder.GetAllPlanesGeometry | ( | out NXOpen.Point3d[] | planeOrigins, |
out NXOpen.Matrix3x3[] | planeMetrices | ||
) |
Gets geometry for all planes of the section.
Numnber of planes depends on NXOpen.Display.DynamicSectionBuilder.Type . Z direction of the plane matrix is the plane normal.
Created in NX11.0.0
License requirements: None.
planeOrigins | |
planeMetrices |
unsafe void NXOpen.Display.DynamicSectionBuilder.GetBoundingBox | ( | out NXOpen.Point3d | minCornerPt, |
out NXOpen.Point3d | maxCornerPt | ||
) |
Gets bounding box used by the section.
The bounding box is used to compute offset limits (see NXOpen.Display.DynamicSectionBuilder.GetOffsetLimits ).
It is possible that there is no valid bounding box associated with the section. The box is invalid if the X coordinate of min corner point is larger than the X coordinate of max corner point.
Created in NX11.0.0
License requirements: None.
minCornerPt | |
maxCornerPt |
unsafe NXOpen.Display.PlaneGridBuilder NXOpen.Display.DynamicSectionBuilder.GetGridSettings | ( | ) |
Creates a grid settings builder from the active section plane.
Created in NX6.0.0
License requirements: None.
unsafe string NXOpen.Display.DynamicSectionBuilder.GetName | ( | ) |
Gets the section name.
Caller is expected to free the memory.
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Vector3d NXOpen.Display.DynamicSectionBuilder.GetNormal | ( | ) |
Gets the normal of the section plane
Created in NX5.0.0
License requirements: None.
unsafe double NXOpen.Display.DynamicSectionBuilder.GetOffset | ( | ) |
Gets the the plane offset.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.GetOffsetLimits | ( | out double | minimumOffset, |
out double | maximumOffset | ||
) |
Gets minimum and maximum offset limits.
Offset limits are dependent on the active section plane. They are determined based on the model bounding box and location of the active section plane.
Display.DynamicSectionBuilder.SetOffset can specify offset outside the offset limits. In that case the offset limits are extended to include the specified offset.
Created in NX5.0.0
License requirements: None.
minimumOffset | Minimum offset |
maximumOffset | Minimum offset |
unsafe NXOpen.Point3d NXOpen.Display.DynamicSectionBuilder.GetOrigin | ( | ) |
Gets the section origin.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.GetPlaneGeometry | ( | NXOpen.Display.DynamicSectionTypes.Axis | axisType, |
NXOpen.Display.DynamicSectionTypes.ActivePlane | planeType, | ||
out NXOpen.Point3d | origin, | ||
out NXOpen.Matrix3x3 | matrix | ||
) |
Gets geometry of specified plane of the section.
Valid values for section axis and active plane depends on NXOpen.Display.DynamicSectionBuilder.Type . See NXOpen.Display.DynamicSectionBuilder.SetActivePlane for more details on how to specify axis and active plane type. Z direction of plane matrix is the plane normal.
Created in NX11.0.0
License requirements: None.
axisType | |
planeType | |
origin | Plane origin |
matrix | Plane matrix |
unsafe double NXOpen.Display.DynamicSectionBuilder.GetPlaneThickness | ( | ) |
Gets the thickness between active plane pair.
This is valid when the section contains more than one clipping plane. When the section planes are locked, setting thickness will not alter the current thickness.
Created in NX5.0.0
License requirements: None.
unsafe double NXOpen.Display.DynamicSectionBuilder.GetRotationAngle | ( | NXOpen.Display.DynamicSectionTypes.Axis | rotationAxis | ) |
Gets rotation angle for specified axis.
Created in NX5.0.0
License requirements: None.
rotationAxis |
unsafe NXOpen.Matrix3x3 NXOpen.Display.DynamicSectionBuilder.GetRotationMatrix | ( | ) |
Gets the section rotation matrix
Created in NX5.0.0
License requirements: None.
unsafe bool NXOpen.Display.DynamicSectionBuilder.IsAssociativitySupported | ( | ) |
Determines if an associative section plane is supported.
Created in NX9.0.0
License requirements: None.
unsafe bool NXOpen.Display.DynamicSectionBuilder.IsDefaultPlane | ( | ) |
Indicates whether the section plane is at the default location.
Section plane is at the default location when builder creates a new section using default plane parameters (specified in the customer defaults) and/or when the section plane location is reset using NXOpen.Display.DynamicSectionBuilder.SetDefaultPlane or NXOpen.Display.DynamicSectionBuilder.SetDefaults . Modifying section plane thereafter will reset the default plane state.
Created in NX11.0.1
License requirements: None.
unsafe bool NXOpen.Display.DynamicSectionBuilder.LoadAllIntersecting | ( | out NXOpen.PartLoadStatus | loadStatus | ) |
Loads all components that intersect the current section plane.
Errors are reported by the part load status. Caller is expected to destroy the memory used by load status object.
Created in NX5.0.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
loadStatus | Errors occurred during loading of parts. |
unsafe bool NXOpen.Display.DynamicSectionBuilder.LoadNearIntersecting | ( | out NXOpen.PartLoadStatus | loadStatus | ) |
Loads components that intersect the current section plane and are near the section plane origin.
The distance used for which components are "near" the section plane origin is determined internally. Errors are reported by the part load status. Caller is expected to destroy the memory used by load status object.
Created in NX5.0.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
loadStatus | Errors occurred during loading of parts. |
unsafe void NXOpen.Display.DynamicSectionBuilder.OffsetOriginInPlane | ( | double | xOffset, |
double | yOffset | ||
) |
Offsets section origin within current section plane.
The section is moved to new location along in the section plane. The offsets are w.r.t. current origin along the X and Y axis of the section plane respectively.
Created in NX5.0.0
License requirements: None.
xOffset | Delta X from the current position |
yOffset | Delta Y from the current position |
unsafe void NXOpen.Display.DynamicSectionBuilder.PlaneX | ( | ) |
Creates a plane along X direction.
The plane is created with the base plane at the origin with normal along X axis of the coordinate system Display.DynamicSectionBuilder.CsysType .
The location of the plane depends on the bounding box of all parts displayed in the view. The plane is positioned at the center of the bounding box.
Section offset and rotation matrix are updated.
Section thickness is recomputed based on the bounding box.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.PlaneY | ( | ) |
Creates a plane along Y direction.
The plane is created with the base plane at the origin with normal along Y axis of the coordinate system Display.DynamicSectionBuilder.CsysType .
The location of the plane depends on the bounding box of all parts displayed in the view. The plane is positioned at the center of the bounding box.
Section offset and rotation matrix are updated.
Section thickness is recomputed based on the bounding box.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.PlaneZ | ( | ) |
Creates a plane along Z direction.
The plane is created with the base plane at the origin with normal along Z axis of the coordinate system Display.DynamicSectionBuilder.CsysType .
The location of the plane depends on the bounding box of all parts displayed in the view. The plane is positioned at the center of the bounding box.
Section offset and rotation matrix are updated.
Section thickness is recomputed based on the bounding box.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.RestoreView | ( | ) |
Restores the section to the saved section in the view database.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.ReverseDirection | ( | ) |
Reverses the plane direction.
This will flip the side of the model being clipped.
Section rotation matrix is updated.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.SaveCurves | ( | string | groupName | ) |
Creates curves by intersecting all clipping planes of the section with all visible bodies in the scene and adds them to the group created with the specified name.
The group is displayed in the part navigator. If the customer default "Load Solids/Sheets when Saving Section Curves" is enabled, then this will load exact solid/sheet bodies for the visible lightweight bodies intersecting the clipping planes. This may increase the time and memory used by the operation, but will ensure exact section curves.
Created in NX5.0.0
License requirements: None.
groupName | Name of the group containing curves |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetActivePlane | ( | NXOpen.Display.DynamicSectionTypes.Axis | planeAxis, |
NXOpen.Display.DynamicSectionTypes.ActivePlane | activePlane | ||
) |
Sets the active plane in the section
Single Plane:
Display.DynamicSectionTypes.Axis.Z is the active axis. There is no secondary plane. Only primary plane exists.
Two Parallel Plane Section:
Display.DynamicSectionTypes.Axis.Z is the active axis and primary/secondary plane can be activated.
Box Section:
The active plane pair can be selected by specifying the planeAxis Given an axis, the primary/secondary planes can be activated.
E.g. To activate primary plane along the local X axis use Display.DynamicSectionTypes.Axis.X and Display.DynamicSectionTypes.ActivePlane.Primary .
Created in NX5.0.0
License requirements: None.
planeAxis | |
activePlane |
unsafe bool NXOpen.Display.DynamicSectionBuilder.SetAllPlanesGeometry | ( | NXOpen.Point3d[] | planeOrigins, |
NXOpen.Matrix3x3[] | planeMetrices | ||
) |
Sets geometry for all planes of the section.
Numnber of planes specified must be consistent with the current NXOpen.Display.DynamicSectionBuilder.Type .
Created in NX11.0.0
License requirements: None.
planeOrigins | |
planeMetrices |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetAssociativePlane | ( | NXOpen.Plane | planeTag | ) |
Makes dynamic section associative to the specified plane The plane must be a smart plane; otherwise an error will be reported.
Associative plane can be specified only if the builder supports associativity (see Display.DynamicSectionBuilder.IsAssociativitySupported ).
Created in NX9.0.0
License requirements: None.
planeTag | Plane |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetBoundingBox | ( | NXOpen.Point3d | minCornerPt, |
NXOpen.Point3d | maxCornerPt | ||
) |
Sets bounding box for the section.
The bounding box is used to compute offset limits (see NXOpen.Display.DynamicSectionBuilder.GetOffsetLimits ). Specifying bounding box has no effect on current section geometry.
The bounding box impacts construction of default section geometry. NXOpen.Display.DynamicSectionBuilder.SetDefaultPlane NXOpen.Display.DynamicSectionBuilder.SetDefaults
Created in NX11.0.0
License requirements: None.
minCornerPt | |
maxCornerPt |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetDefaultPlane | ( | ) |
Set current section plane to its default definition.
This will only modify section plane geometry.
Following properties affect the default section plane geometry. NXOpen.Display.DynamicSectionBuilder.DefaultPlaneAxis NXOpen.Display.DynamicSectionBuilder.CsysType
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.DynamicSectionBuilder.SetDefaults | ( | ) |
Set current section to the default values.
This will modify all section geometry as well as section attributes.
Following properties affect the default section plane geometry. NXOpen.Display.DynamicSectionBuilder.DefaultPlaneAxis NXOpen.Display.DynamicSectionBuilder.CsysType
Created in NX5.0.0
License requirements: None.
unsafe bool NXOpen.Display.DynamicSectionBuilder.SetName | ( | string | sectionName | ) |
Sets the section name.
The specified name will be validated. A section is expected to have a unique name in a part. The name may be modified to make it unique within the part.
Created in NX6.0.0
License requirements: None.
sectionName | Section name |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetNormal | ( | NXOpen.Vector3d | normal | ) |
Sets the normal of the section plane
Section offset and rotation matrix are updated.
Created in NX5.0.0
License requirements: None.
normal | Section plane normal |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetOffset | ( | double | offset | ) |
Sets the the plane offset.
When there are more than one clipping planes in the section, the active clipping plane will be not be allowed to cross-over the non-active clipping plane.
If Display.DynamicSectionBuilder.LockPlanes is off, section thickness is updated.
Created in NX5.0.0
License requirements: None.
offset | Offset |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetOffsetByPoint | ( | NXOpen.Point3d | point | ) |
This method offsets the active clipping plane such that the plane passes through the specified point.
When there are more than one clipping planes in the section, the active clipping plane will be not be allowed to cross-over the non-active clipping plane.
See Display.DynamicSectionBuilder.SetOffset
Created in NX5.0.0
License requirements: None.
point | Point in absolute coordinate system. |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetOrigin | ( | NXOpen.Point3d | origin | ) |
Sets the section origin.
The section is moved to new location. It obeys the lock flag Display.DynamicSectionBuilder.LockPlanes . if it is a multiple plane section.
Section offset is updated.
Created in NX5.0.0
License requirements: None.
origin | Section origin |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetPlane | ( | NXOpen.Point3d | axisOrigin, |
NXOpen.Point3d | origin, | ||
NXOpen.Matrix3x3 | rotationMatrix | ||
) |
Sets a section plane to be the specified plane The plane is created at the specified origin with the specified rotation matrix.
The axis origin can be same as the plane origin. To defind a linear plane family from the absolute origin, define axis origin as {0, 0, 0}. The section offset will reflect the distance of the plane from the axis origin.
Section offset and rotation matrix are updated.
Created in NX5.0.0
License requirements: None.
axisOrigin | Axis origin |
origin | Plane origin. |
rotationMatrix | Rotation matrix |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetPlaneThickness | ( | double | planeThickness | ) |
Sets the thickness between active plane pair.
This property is only available when the section contains more than one clipping plane. When the section planes are locked, setting thickness will not alter the current thickness.
Created in NX5.0.0
License requirements: None.
planeThickness | Active plane thickness |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetRotationAngle | ( | NXOpen.Display.DynamicSectionTypes.Axis | rotationAxis, |
double | angle | ||
) |
Rotates the section about specified axis by the specified angle.
If a rotation already exists about the specified axis, then the section is rotated such that the total rotation angle is set to the specified angle. Rotation about only one axis is active at a time.
Section offset and rotation matrix are updated.
Created in NX5.0.0
License requirements: None.
rotationAxis | |
angle | Rotation angle in degrees |
unsafe void NXOpen.Display.DynamicSectionBuilder.SetRotationMatrix | ( | NXOpen.Display.DynamicSectionTypes.Axis | rotationAxis, |
NXOpen.Matrix3x3 | rotationMatrix | ||
) |
Sets the section rotation matrix
Specify Display.DynamicSectionTypes.Axis.None if the axis about which rotation was performed is not known.
Section offset and rotation matrix are updated.
Created in NX5.0.0
License requirements: None.
rotationAxis | |
rotationMatrix | Rotation matrix |
unsafe void NXOpen.Display.DynamicSectionBuilder.ShowCurvePreview | ( | bool | showCurvePreview | ) |
Show/hide curve preview.
When editing a view section, curve preview can be shown while the editing is in progress. The preview is removed once the changes are committed on the builder or when the builder is destroyed.
Hiding preview will remove the section series preview too.
Created in NX10.0.0
License requirements: None.
showCurvePreview |
unsafe void NXOpen.Display.DynamicSectionBuilder.ShowSectionCurves | ( | bool | showCurves | ) |
Shows the section curves in the view associated with the builder.
If no view is associated with the builder, then the curves are Shown in the current work view.
Created in NX7.5.0
License requirements: None.
showCurves |
unsafe void NXOpen.Display.DynamicSectionBuilder.UpdateBoxExtents | ( | ) |
Update box section display by recomputing the box extents if necessary.
Use Display.DynamicSectionBuilder.BoxExtentSupported to determine if extent construction is supported before querying or setting extent attributes.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the delay box extent update.
This determines if the box section extent updates are delayed when selection list is modified (see Display.DynamicSectionBuilder.BoxExtentObjects ).
If true then use Display.DynamicSectionBuilder.UpdateBoxExtents to update the box section. If false then update happens immediately.
Use Display.DynamicSectionBuilder.BoxExtentSupported to determine if extent construction is supported before querying or setting extent attributes.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the margin for box section extents
Use Display.DynamicSectionBuilder.BoxExtentSupported to determine if extent construction is supported before querying or setting extent attributes.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the objects that define the extents for box section.
Absence of the object list indicates that the extent construction is not supported.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the box extent support.
This is used to determine if the box extent construction is supported. Any box extent related APIs will not function when the extent construction is not supported.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the cap color.
Used when cap color type is Display.DynamicSectionTypes.CapColorOption.Any
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cap color option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clip type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the coordinate system used for creating section plane along X, Y or Z principal planes.
Specifying the coordinate system has no effect on the current section geometry.
This is used in conjunction with NXOpen.Display.DynamicSectionBuilder.DefaultPlaneAxis to determine default plane constructed by following methods. NXOpen.Display.DynamicSectionBuilder.SetDefaultPlane NXOpen.Display.DynamicSectionBuilder.SetDefaults
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve color.
Used when the curve color option is set to Display.DynamicSectionTypes.CurveColorOption.Any .
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve color option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the axis indicating the default plane normal.
Display.DynamicSectionTypes.Axis.None is invalid. For example; specify Display.DynamicSectionTypes.Axis.Z to use XY plane as the default plane. Specifying the default plane has no effect on the current section geometry.
This is used in conjunction with NXOpen.Display.DynamicSectionBuilder.CsysType to determine default plane constructed by following methods. NXOpen.Display.DynamicSectionBuilder.SetDefaultPlane NXOpen.Display.DynamicSectionBuilder.SetDefaults
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the defer curve update property.
This property can be used to reduce number of curve updates when performing a series of attribute changes on the dynamic section. After the changes are done, undefer the curve update. Undeferring will update the curves, if and only if, curve update is required based on the applied changes.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the interference color.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the layer settings builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the lock planes flag.
The planes can be locked in case of Two Parallel Planes and Box Section. When locked the planes will move together.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of requested section planes in the current section series.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reverse series flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the section plane spacing in the current section series.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cap on off flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clip on off flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve on off flag.
When the dynamic section object is visible in the view, the curves from the section object are shown in that view.
Created in NX5.0.0
Deprecated in NX6.0.0. Use ModelingView.IsDynamicSectionVisible instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show grid display flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the interference on off flag.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 2D viewer display flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the section type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the modeling view in which section object edits are being done.
Display.DynamicSectionBuilder.View method is present for legacy reasons.
Use Display.DynamicSectionBuilder.EditView instead.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.