NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for Sheet Metal Features. More...
Classes | |
class | AdvancedFlange |
Represents an advanced flange feature More... | |
class | AdvancedFlangeBuilder |
Represents a Sheetmetal Advanced Flange builder class. More... | |
class | AeroFlangeBuilder |
Represents a Aerospace Sheet Metal Flange Builder. More... | |
class | AeroFlatPatternBuilder |
Represents a Flat Pattern feature builder. More... | |
class | AeroFlatSolidBuilder |
Represents a Flat As Solid feature builder. More... | |
class | AeroJoggleBuilder |
Represents a Aerospace Sheet Metal Joggle Builder. More... | |
class | AeroLighteningCutoutBuilder |
Represents a NXOpen.Features.SheetMetal.AeroLighteningCutoutBuilder More... | |
class | AeroReformBuilder |
Represents a Aerospace Sheet Metal REFORM Builder. More... | |
class | AeroSheetmetalManager |
Provides methods for manipulating the Knowledge Fusion rules in a part More... | |
class | AeroUnformBuilder |
Represents a Aerospace Sheet Metal UNFORM Builder. More... | |
class | BeadBuilder |
Represents a Bead feature builder. More... | |
class | BendBuilder |
Represents a Bend feature builder. More... | |
class | BendListBuilder |
Represents a Sheetmetal Flat Pattern bend list builder class. More... | |
class | BendListItemBuilder |
Represents a Sheetmetal Flat Pattern bend list item builder class. More... | |
class | BendListItemBuilderList |
Represents a list of objects. More... | |
class | BendOptions |
Represents a Sheetmetal Bend Options class. More... | |
class | BendTaperBuilder |
Represents a Bend Taper feature builder More... | |
class | BreakCornerBuilder |
Represents a break corner feature builder. More... | |
class | BridgeTransitionBuilder |
Represents a Bridge Transition builder More... | |
class | CleanUpUtilityBuilder |
Represents a Clean-Up Utility builder builder More... | |
class | ClosedCornerBuilder |
Represents a Closed corner feature builder. More... | |
class | ContourFlangeBuilder |
Represents a Contour Flange feature builder. More... | |
class | ConvertInputListItemBuilder |
Represents a Sheetmetal convert to sheet metal corner list item builder class. More... | |
class | ConvertInputListItemBuilderList |
Represents a list of objects. More... | |
class | ConvertToSheetmetalBuilder |
This is the feature builder for the convert to sheetmetal feature. More... | |
class | CornerTreatmentBuilder |
The CornerTreatmentBuilder class is used to manage a builder object for a corner treatment in the flat solid and flat pattern dialogs. More... | |
class | DimpleBuilder |
Represents a Dimple feature builder. More... | |
class | DrawnCutoutBuilder |
Represents a Drawn Cutout feature builder. More... | |
class | EdgeRipBuilder |
Represents a Edge Rip feature builder. More... | |
class | EditBendBuilder |
Represents a NXOpen.Features.EditBend builder More... | |
class | EditCornerBuilder |
Represents a NXOpen.Features.SheetMetal.EditCornerBuilder More... | |
class | ExportFlatPatternBuilder |
Represents a Export flat pattern builder. More... | |
class | FeatureBendPropertiesBuilder |
Represents a Sheetmetal Feature bend properties builder class. More... | |
class | FeatureBendPropertiesBuilderList |
Represents a list of objects. More... | |
class | FeatureBendPropertiesListBuilder |
Represents a Sheetmetal Feature properties List builder class. More... | |
class | FlangeBendPropertiesBuilder |
Represents a Sheetmetal Flange Bend Properties builder class. More... | |
class | FlangeBendPropertiesListBuilder |
Represents a Sheetmetal Feature properties List builder class. More... | |
class | FlangeBuilder |
Represents a Flange feature builder. More... | |
class | FlatPatternBuilder |
Represents a Flat Pattern feature builder. More... | |
class | FlatSolidBuilder |
Represents a Flat As Solid feature builder. More... | |
class | FlexibleCableBuilder |
Represents a Flexible Cable feature builder. More... | |
class | FlexibleCableSegment |
Represents a Flexible Cable Segment class. More... | |
class | GussetBuilder |
Represents a NX Sheet Metal NXOpen.Features.Gusset builder More... | |
class | HemFlangeBuilder |
Represents a NXOpen.Features.HemFlange builder More... | |
class | HoleTreatmentBuilder |
The HoleTreatmentBuilder class is used to manage a builder object for a hole treatment in the flat pattern dialogs. More... | |
class | JogBuilder |
Represents a Jog feature builder. More... | |
class | Joggle |
Represents a joggle feature More... | |
class | JoggleBuilder |
Represents a Sheetmetal joggle builder class. More... | |
class | JoggleInputListItemBuilder |
Represents a Sheetmetal joggle input list item builder class. More... | |
class | JoggleInputListItemBuilderList |
Represents a list of objects. More... | |
class | JoggleSideOptionsBuilder |
Represents a Sheetmetal Joggle side Options class. More... | |
class | LighteningCutout |
Represents a lightening cutout feature More... | |
class | LighteningCutoutBuilder |
Represents a Features.SheetMetal.LighteningCutout builder More... | |
class | LoftedFlangeBuilder |
Represents a Lofted Flange feature builder. More... | |
class | LouverBuilder |
Represents a louver feature builder. More... | |
class | MetaformBuilder |
Represents a NXOpen.Features.Metaform builder More... | |
class | MigratedPanelBuilder |
Represents an I-DEAS Migrated Panel feature builder More... | |
class | MiterOptions |
Represents a Miter Data Options builder. More... | |
class | MultiBendBendPropertiesBuilder |
Represents a Sheetmetal Multi Bend properties builder class. More... | |
class | MultiBendBendPropertiesListBuilder |
Represents a Sheetmetal Multi Bend properties List builder class. More... | |
class | MultiFlange |
Represents a multi flange feature More... | |
class | MultiFlangeBuilder |
Represents a Features.SheetMetal.MultiFlange builder More... | |
class | NamespaceDoc |
Provides classes and interfaces for Sheet Metal Features. More... | |
class | NormalCutoutBuilder |
Represents a NormalCutout feature builder. More... | |
class | RebendBuilder |
The Rebend feature class. More... | |
class | ResizeBendAngleBuilder |
Represents a NXOpen.Features.ResizeBendAngle builder More... | |
class | ResizeBendRadiusBuilder |
Represents a ResizeBendRadius feature builder. More... | |
class | ResizeNeutralFactorBuilder |
Represents a Resize Neutral Factor Builder More... | |
class | SheetmetalBaseBuilder |
Represents a Sheet Metal Feature Builder to be used in the creation and modification of features. More... | |
class | SheetmetalComponentBuilder |
Represents a sheet metal component builder to be used in the creation and modification of features componenets. More... | |
class | SheetMetalFromSolidBuilder |
Represents a NXOpen.Features.SheetMetalFromSolid builder (Sheet Metal from Solid). More... | |
struct | SheetmetalBendParameters |
This structure contains the bend parameters for a Sheet Metal bend area. More... | |
class | SheetmetalManager |
Represents an object that manages sheetmetal features More... | |
class | SMBoundaryConditionBuilder |
Represents a Boundary condition object for Metaform. More... | |
class | SMBoundaryConditionBuilderList |
Represents a list of objects. More... | |
class | SolidPunchBuilder |
Represents a NXOpen.Features.SheetMetal.SolidPunchBuilder More... | |
class | TabBuilder |
Represents a Tab feature builder. More... | |
class | ThreeBendCornerBuilder |
The Three Bend Corner feature class. More... | |
class | UnbendBuilder |
The Unbend feature class. More... | |
Provides classes and interfaces for Sheet Metal Features.
This is a common enum that comprises of values to be used for various features.
All Feature builder APIs will enumerate valid values that can be used for that feature parameter.