NXOpen .NET Reference
12.0.0
|
Represents a Edge Rip feature builder. More...
Public Member Functions | |
unsafe void | SetRipEdges (NXOpen.Edge[] ripEdges) |
Edges to rip More... | |
unsafe NXOpen.Edge[] | GetRipEdges () |
Edges to rip More... | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating a Edge Rip or not. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section used by Edge Rip More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the Slave Sketch used by the Edge Rip, If one exists. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Edge Rip feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateEdgeRipFeatureBuilder
Created in NX4.0.0
unsafe NXOpen.Edge [] NXOpen.Features.SheetMetal.EdgeRipBuilder.GetRipEdges | ( | ) |
Edges to rip
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unsafe void NXOpen.Features.SheetMetal.EdgeRipBuilder.SetRipEdges | ( | NXOpen.Edge[] | ripEdges | ) |
Edges to rip
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
ripEdges | Rip Edges |
unsafe int NXOpen.Features.SheetMetal.EdgeRipBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating a Edge Rip or not.
If the Builder data is valid, returned value shall be 0
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the section used by Edge Rip
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the Slave Sketch used by the Edge Rip, If one exists.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")