NXOpen .NET Reference
12.0.0
|
Represents an object that manages sheetmetal features More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an object that manages sheetmetal features
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX4.0.0
unsafe NXOpen.Features.SheetMetal.AdvancedFlangeBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateAdvancedFlangeBuilder | ( | NXOpen.Features.Feature | joggle | ) |
Creates a NXOpen.Features.SheetMetal.AdvancedFlangeBuilder
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
joggle |
unsafe NXOpen.Features.SheetMetal.BeadBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBeadFeatureBuilder | ( | NXOpen.Features.Feature | bead | ) |
Create a NXSM Bead feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
bead | The Bead for which builder needs to be constructed. NULL for creating a new Bead |
unsafe NXOpen.Features.SheetMetal.BendBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendFeatureBuilder | ( | NXOpen.Features.Feature | bend | ) |
Create a NXSM Bend feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
bend | The Bend for which builder needs to be constructed. NULL for creating a new Bend |
unsafe NXOpen.Features.SheetMetal.BendListBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendListBuilder | ( | ) |
Creates a NXOpen.Features.SheetMetal.BendListBuilder
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Features.SheetMetal.BendListItemBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendListItemBuilder | ( | ) |
Creates a NXOpen.Features.SheetMetal.BendListItemBuilder BendListItemBuilder objects will be created and populated in the BendListBuilder when bend information of a flat pattern view is populated.
User should never need to create or delete BendListItemBuilder object on its own.
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Features.SheetMetal.BendTaperBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendTaperBuilder | ( | NXOpen.Features.Feature | bendTaper | ) |
Create a NXSM Bend taper feature Builder
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
bendTaper | The Bend Taper for which builder needs to be constructed. NULL for creating a new Bend Taper |
unsafe NXOpen.Features.SheetMetal.BreakCornerBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBreakCornerFeatureBuilder | ( | NXOpen.Features.Feature | brcorner | ) |
Create a NXSM Break Corner feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
brcorner | The Break Corner for which builder needs to be constructed. NULL for creating a new Break Corner |
unsafe NXOpen.Features.SheetMetal.BridgeTransitionBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateBridgeTransitionBuilder | ( | NXOpen.Features.Feature | transition | ) |
Creates a NXOpen.Features.SheetMetal.BridgeTransitionBuilder
Created in NX5.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
transition | The Bridge Transition feature for which builder needs to be constructed. NULL for creating a new Bridge Transition |
unsafe NXOpen.Features.SheetMetal.CleanUpUtilityBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateCleanUpUtilityBuilder | ( | ) |
Creates a NXOpen.Features.SheetMetal.CleanUpUtilityBuilder
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unsafe NXOpen.Features.SheetMetal.ClosedCornerBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateClosedCornerFeatureBuilder | ( | NXOpen.Features.Feature | closedCorner | ) |
Create a NXSM Closed Corner feature Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
closedCorner | The Closed Corner for which builder needs to be constructed. NULL for creating a new Closed Corner |
unsafe NXOpen.Features.SheetMetal.ContourFlangeBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateContourFlangeFeatureBuilder | ( | NXOpen.Features.Feature | contourFlange | ) |
Create a NXSM Contour Flange feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
contourFlange | The Contour Flange for which builder needs to be constructed. NULL for creating a new Contour Flange |
unsafe NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateConvertToSheetmetalFeatureBuilder | ( | NXOpen.Features.Feature | convertToSheetMetal | ) |
Create a NXSM Convert To Sheetmetal feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
convertToSheetMetal | The Convert To Sheetmetal feature for which builder needs to be constructed. NULL for converting a part for the first time |
unsafe NXOpen.Features.SheetMetal.DimpleBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateDimpleFeatureBuilder | ( | NXOpen.Features.Feature | dimple | ) |
Create a NXSM Dimple feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
dimple | The Dimple for which builder needs to be constructed. NULL for creating a new dimple |
unsafe NXOpen.Features.SheetMetal.DrawnCutoutBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateDrawnCutoutFeatureBuilder | ( | NXOpen.Features.Feature | dCutout | ) |
Create a NXSM Drawn Cutout feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
dCutout | The Drawn Cutout for which builder needs to be constructed. NULL for creating a new Drawn Cutout |
unsafe NXOpen.Features.SheetMetal.EdgeRipBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateEdgeRipFeatureBuilder | ( | NXOpen.Features.Feature | edgeRip | ) |
Create a NXSM Edge Rip feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
edgeRip | The Edge Rip for which builder needs to be constructed. NULL for creating a new Edge Rip |
unsafe NXOpen.Features.SheetMetal.EditBendBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateEditBendBuilder | ( | NXOpen.Features.Feature | editBend | ) |
Creates a NXOpen.Features.SheetMetal.EditBendBuilder
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
editBend | NXOpen.Features.EditBend to be edited |
unsafe NXOpen.Features.SheetMetal.EditCornerBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateEditCornerBuilder | ( | ) |
Creates a NXOpen.Features.SheetMetal.EditCornerBuilder
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unsafe NXOpen.Features.SheetMetal.ExportFlatPatternBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateExportFlatPatternBuilder | ( | ) |
Creates a NXOpen.Features.SheetMetal.ExportFlatPatternBuilder
Created in NX8.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Features.SheetMetal.FlangeBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlangeFeatureBuilder | ( | NXOpen.Features.Feature | dCutout | ) |
Create a NXSM Flange feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
dCutout | The Flange for which builder needs to be constructed. NULL for creating a new Flange |
unsafe NXOpen.Features.SheetMetal.FlatPatternBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlatPatternBuilder | ( | NXOpen.Features.Feature | flatPattern | ) |
Create a NXSM Flat Pattern feature Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
flatPattern | The Flat Pattern for which builder needs to be constructed. NULL for creating a new Flat Pattern |
unsafe NXOpen.Features.SheetMetal.FlatSolidBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlatSolidFeatureBuilder | ( | NXOpen.Features.Feature | flatSolid | ) |
Create a NXSM Flat Solid feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
flatSolid | The Contour Flange for which builder needs to be constructed. NULL for creating a new Flat Solid |
unsafe NXOpen.Features.SheetMetal.FlexibleCableBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlexibleCableBuilder | ( | NXOpen.Features.Feature | flexibleCable | ) |
Creates a NXOpen.Features.SheetMetal.FlexibleCableBuilder
Created in NX6.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
flexibleCable | The Flexible Cable feature for which builder needs to be constructed. NULL for creating a new Flexible Cable. |
unsafe NXOpen.Features.SheetMetal.GussetBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateGussetBuilder | ( | NXOpen.Features.Feature | gusset | ) |
Creates a NXOpen.Features.SheetMetal.GussetBuilder
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
gusset | NXOpen.Features.Gusset to be edited |
unsafe NXOpen.Features.SheetMetal.HemFlangeBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateHemFlangeFeatureBuilder | ( | NXOpen.Features.Feature | hemFalnge | ) |
Create hem flange feature builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
hemFalnge | The Hem Flange feature for which builder needs to be constructed. NULL for creating a new Hem Flange |
unsafe NXOpen.Features.SheetMetal.JogBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateJogFeatureBuilder | ( | NXOpen.Features.Feature | jog | ) |
Create a NXSM Jog feature Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
jog | The Jog for which builder needs to be constructed. NULL for creating a new Jog |
unsafe NXOpen.Features.SheetMetal.JoggleBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateJoggleBuilder | ( | NXOpen.Features.Feature | joggle | ) |
Creates a NXOpen.Features.SheetMetal.JoggleBuilder
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
joggle |
unsafe NXOpen.Features.SheetMetal.LighteningCutoutBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateLighteningCutoutBuilder | ( | NXOpen.Features.SheetMetal.LighteningCutout | lighteningCutout | ) |
Creates a Features.SheetMetal.LighteningCutoutBuilder
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
lighteningCutout | Features.SheetMetal.LighteningCutout to be edited |
unsafe NXOpen.Features.SheetMetal.LoftedFlangeBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateLoftedFlangeFeatureBuilder | ( | NXOpen.Features.Feature | lflange | ) |
Create a NXSM Lofted Flange feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
lflange | The Lofted Flange for which builder needs to be constructed. NULL for creating a new LoftedFlange |
unsafe NXOpen.Features.SheetMetal.LouverBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateLouverFeatureBuilder | ( | NXOpen.Features.Feature | louver | ) |
Create a NXSM Louver feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
louver | The Louver for which builder needs to be constructed. NULL for creating a new Louver |
unsafe NXOpen.Features.SheetMetal.MetaformBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateMetaformBuilder | ( | NXOpen.Features.Feature | metaform | ) |
Creates a NXOpen.Features.SheetMetal.MetaformBuilder
Created in NX7.5.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
metaform | NXOpen.Features.Metaform to be edited |
unsafe NXOpen.Features.SheetMetal.MigratedPanelBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateMigratedPanelFeatureBuilder | ( | NXOpen.Features.Feature | migratedPanel | ) |
Create a NXSM Migrated Panel feature Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
migratedPanel | The Migrated Panel feature for which builder needs to be constructed. NULL for converting a part for the first time |
unsafe NXOpen.Features.SheetMetal.MultiFlangeBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateMultiFlangeBuilder | ( | NXOpen.Features.SheetMetal.MultiFlange | multiFlange | ) |
Creates a Features.SheetMetal.MultiFlangeBuilder
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
multiFlange | Features.SheetMetal.MultiFlange to be edited |
unsafe NXOpen.Features.SheetMetal.NormalCutoutBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateNormalCutoutFeatureBuilder | ( | NXOpen.Features.Feature | ncutout | ) |
Create a NXSM Normal Cutout feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
ncutout | The Normal Cutout for which builder needs to be constructed. NULL for creating a new Normal Cutout |
unsafe NXOpen.Features.SheetMetal.RebendBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateRebendFeatureBuilder | ( | NXOpen.Features.Feature | rebend | ) |
Create a NXSM Rebend feature builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
rebend | The Rebend for which builder needs to be constructed. NULL for creating a new Rebend |
unsafe NXOpen.Features.SheetMetal.ResizeBendAngleBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateResizeBendAngleBuilder | ( | NXOpen.Features.Feature | resizeBendAngle | ) |
Creates Resize Bend Angle Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
resizeBendAngle | The Resize Bend Angle feature for which builder needs to be constructed. NULL for creating a new Resize Bend Angle |
unsafe NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateResizeBendRadiusFeatureBuilder | ( | NXOpen.Features.Feature | resizeBendRadius | ) |
Create a Resize Bend Radius Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
resizeBendRadius | The ResizeBendRadius feature for which builder needs to be constructed. NULL for creating a new ResizeBendRadius |
unsafe NXOpen.Features.SheetMetal.ResizeNeutralFactorBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateResizeNeutralFactorBuilder | ( | NXOpen.Features.Feature | resizeNeutralFactor | ) |
Creates Resize Neutral Factor Builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
resizeNeutralFactor | The Resize Neutral Factor feature for which builder needs to be constructed. NULL for creating a new Resize Neutral Factor feature |
unsafe NXOpen.Features.SheetMetal.SheetMetalFromSolidBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateSheetMetalFromSolidBuilder | ( | NXOpen.Features.Feature | sheetMetalFromSolid | ) |
Creates a NXOpen.Features.SheetMetal.SheetMetalFromSolidBuilder
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
sheetMetalFromSolid | NXOpen.Features.SheetMetalFromSolid to be edited |
unsafe NXOpen.Features.SheetMetal.SolidPunchBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateSolidPunchBuilder | ( | NXOpen.Features.Feature | solidPunch | ) |
Creates a NXOpen.Features.SheetMetal.SolidPunchBuilder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
solidPunch | NXOpen.Features.Feature to be edited |
unsafe NXOpen.Features.SheetMetal.TabBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateTabFeatureBuilder | ( | NXOpen.Features.Feature | tab | ) |
Create a NXSM Tab feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
tab | The Tab for which builder needs to be constructed. NULL for creating a new Tab |
unsafe NXOpen.Features.SheetMetal.ThreeBendCornerBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateThreeBendCornerFeatureBuilder | ( | NXOpen.Features.Feature | threeBendCorner | ) |
Create a NXSM Three Bend Corner feature Builder
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
threeBendCorner | The Three Bend Corner for which builder needs to be constructed. NULL for creating a new Three Bend Corner |
unsafe NXOpen.Features.SheetMetal.UnbendBuilder NXOpen.Features.SheetMetal.SheetmetalManager.CreateUnbendFeatureBuilder | ( | NXOpen.Features.Feature | unbend | ) |
Create a NXSM Unbend feature builder
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unbend | The Unbend for which builder needs to be constructed. NULL for creating a new Unbend |
unsafe NXOpen.Features.SheetMetal.SheetmetalBendParameters NXOpen.Features.SheetMetal.SheetmetalManager.GetBendParameters | ( | NXOpen.Face | bendFace | ) |
Bend region parameters.
The values are calculated from the inner face of bend region. The radius and angle values are returned in part units. This function will raise an exception of the face is not a valid bend face.
Created in NX5.0.2
License requirements: None.
bendFace | The face to query. This can be outer or inner bend face |
unsafe double NXOpen.Features.SheetMetal.SheetmetalManager.GetBodyThickness | ( | NXOpen.Body | sheetmetalBody | ) |
Thickness of sheet metal body.
Value is returned in part units.
Created in NX5.0.2
License requirements: None.
sheetmetalBody | The face to check |
unsafe NXOpen.Features.SheetMetal.SheetmetalFaceLayer NXOpen.Features.SheetMetal.SheetmetalManager.GetFaceLayer | ( | NXOpen.Face | inputFace | ) |
Sheet metal face layer
Created in NX5.0.2
License requirements: None.
inputFace | The face to check |
unsafe NXOpen.Features.SheetMetal.SheetmetalFaceType NXOpen.Features.SheetMetal.SheetmetalManager.GetFaceType | ( | NXOpen.Face | inputFace | ) |
Sheet metal face type
Created in NX5.0.2
License requirements: None.
inputFace | The face to check |
unsafe void NXOpen.Features.SheetMetal.SheetmetalManager.GetInnerBendFaces | ( | NXOpen.Body | sheetmetalBody, |
out NXOpen.Face[] | innerBendFaces, | ||
out NXOpen.Features.SheetMetal.SheetmetalBendState[] | bendStates | ||
) |
Get inner bend faces.
For every bend the inner face is the face with smaller radius.
Created in NX5.0.2
License requirements: None.
sheetmetalBody | The body to check |
innerBendFaces | Inner bend faces |
bendStates | Bend Face is flat or bent |
unsafe NXOpen.Face NXOpen.Features.SheetMetal.SheetmetalManager.GetOppositeFace | ( | NXOpen.Face | inputFace | ) |
Opposite face to bend, web or deform face.
Will raise an exception if the input face is not a valid face.
Created in NX5.0.2
License requirements: None.
inputFace | The face to check |
unsafe bool NXOpen.Features.SheetMetal.SheetmetalManager.IsSheetmetalBody | ( | NXOpen.Body | inputBody | ) |
Is a sheet metal body.
This function will return True if the body has at least one NX Sheet Metal feature or a Flexible Printed Circuit Design feature.
Created in NX5.0.2
License requirements: None.
inputBody | The body to check |
unsafe bool NXOpen.Features.SheetMetal.SheetmetalManager.IsThicknessEdge | ( | NXOpen.Edge | inputEdge | ) |
Check if this edge is a thickness edge
Created in NX5.0.2
License requirements: None.
inputEdge | The edge to check |
|
get |
Returns the tag of this object.