NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Metaform builder More...
Public Member Functions | |
unsafe NXOpen.Features.SheetMetal.SMBoundaryConditionBuilder | CreateSMBoundaryCondition () |
Create a new boundary condition. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AngularTolerance [get] |
Returns the angular tolerance More... | |
unsafe NXOpen.Expression | ChordalTolerance [get] |
Returns the chordal tolerance More... | |
unsafe NXOpen.Expression | ElasticModulus [get] |
Returns the elastic modulus More... | |
unsafe NXOpen.ScCollector | EndRegion [get] |
Returns the end region Metaform feature will map geometry "From" surfaces "To" surfaces. More... | |
unsafe NXOpen.Expression | HoleRemovalMinModulus [get] |
Returns the hole removal min modulus More... | |
unsafe bool | InferThickness [get, set] |
Returns or sets the option to infer thickness from the Start Region. More... | |
unsafe NXOpen.Expression | LinearTolerance [get] |
Returns the linear tolerance More... | |
unsafe NXOpen.Expression | NeutralFactor [get] |
Returns the neutral factor More... | |
unsafe int | OutputLayer [get, set] |
Returns or sets the output layer. More... | |
unsafe NXOpen.Expression | PoissonsRatio [get] |
Returns the Poisson's ratio More... | |
unsafe NXOpen.Expression | RValue [get] |
Returns the r value More... | |
unsafe bool | RemoveHoles [get, set] |
Returns or sets the remove holes More... | |
unsafe bool | ReverseThicknessDirection [get, set] |
Returns or sets the thickness direction More... | |
unsafe NXOpen.Features.SheetMetal.SMBoundaryConditionBuilderList | SMBoundaryConditions [get] |
Returns the boundary conditions More... | |
unsafe NXOpen.ScCollector | StartRegion [get] |
Returns the start region. More... | |
unsafe NXOpen.Expression | TangentModulus [get] |
Returns the tangent modulus More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness More... | |
unsafe NXOpen.SelectNXObjectList | TransformGeometry [get] |
Returns the transform geometry Metaform feature will map geometry "From" surfaces "To" surfaces. More... | |
unsafe NXOpen.Expression | YieldStress [get] |
Returns the yield stress More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.Metaform builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateMetaformBuilder
Default values.
Property | Value |
---|---|
AngularTolerance.Value |
90 |
ChordalTolerance.Value |
0.75 (millimeters part), 0 (inches part) |
ElasticModulus.Value |
210000000 |
HoleRemovalMinModulus.Value |
6.9e-008 |
InferThickness |
0 |
LinearTolerance.Value |
25 (millimeters part), 0 (inches part) |
NeutralFactor.Value |
0.33 |
OutputLayer |
1 |
PoissonsRatio.Value |
0.3 |
RValue.Value |
1 |
RemoveHoles |
0 |
TangentModulus.Value |
6900 |
Thickness.Value |
3 (millimeters part), 0 (inches part) |
YieldStress.Value |
190000 (millimeters part), 0 (inches part) |
Created in NX7.5.0
unsafe NXOpen.Features.SheetMetal.SMBoundaryConditionBuilder NXOpen.Features.SheetMetal.MetaformBuilder.CreateSMBoundaryCondition | ( | ) |
Create a new boundary condition.
Created in NX7.5.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the angular tolerance
Created in NX7.5.0
License requirements: None.
|
get |
Returns the chordal tolerance
Created in NX7.5.0
License requirements: None.
|
get |
Returns the elastic modulus
Created in NX7.5.0
License requirements: None.
|
get |
Returns the end region Metaform feature will map geometry "From" surfaces "To" surfaces.
The End Region defines the "To" surface.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the hole removal min modulus
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the option to infer thickness from the Start Region.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the linear tolerance
Created in NX7.5.0
License requirements: None.
|
get |
Returns the neutral factor
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the output layer.
Layer on which the Transform Geometry will be created.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the Poisson's ratio
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the remove holes
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the thickness direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the r value
Created in NX7.5.0
License requirements: None.
|
get |
Returns the boundary conditions
Created in NX7.5.0
License requirements: None.
|
get |
Returns the start region.
Metaform feature will map geometry "From" surfaces "To" surfaces. The Start Region defines the "From" surface.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the tangent modulus
Created in NX7.5.0
License requirements: None.
|
get |
Returns the thickness
Created in NX7.5.0
License requirements: None.
|
get |
Returns the transform geometry Metaform feature will map geometry "From" surfaces "To" surfaces.
The Start Region defines the "From" surface and the End Region defines the "To" surface. Transform Geometry is the actual geometry on the "From" surfaces that will be produced as output geometry.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the yield stress
Created in NX7.5.0
License requirements: None.