NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal joggle builder class. More...
Public Types | |
enum | LimitTypes { Single, Twin } |
This enum defines the limit types More... | |
Public Member Functions | |
unsafe NXOpen.Features.SheetMetal.JoggleInputListItemBuilder | CreateJoggleInputListItem () |
Create a input list item. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Adjustment [get] |
Returns the adjustment More... | |
unsafe NXOpen.Plane | EndPlane [get, set] |
Returns or sets the end plane More... | |
unsafe bool | FlatPatternCompensation [get, set] |
Returns or sets the flat pattern compensation More... | |
unsafe NXOpen.Features.SheetMetal.JoggleInputListItemBuilderList | InputList [get] |
Returns the input list More... | |
unsafe NXOpen.Features.SheetMetal.JoggleBuilder.LimitTypes | LimitType [get, set] |
Returns or sets the limit type More... | |
unsafe NXOpen.Features.SheetMetal.JoggleSideOptionsBuilder | Side1Options [get] |
Returns the joggle side 1 options More... | |
unsafe NXOpen.Features.SheetMetal.JoggleSideOptionsBuilder | Side2Options [get] |
Returns the joggle side 2 options More... | |
unsafe NXOpen.Plane | StartPlane [get, set] |
Returns or sets the start plane More... | |
unsafe bool | SymmetricSides [get, set] |
Returns or sets the symmetric sides More... | |
unsafe bool | UseMaterialTable [get, set] |
Returns or sets the Use Material Table More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Sheetmetal joggle builder class.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateJoggleBuilder
Default values.
Property | Value |
---|---|
Adjustment.Value |
0 |
FlatPatternCompensation |
0 |
LimitType |
Single |
SymmetricSides |
1 |
Created in NX11.0.0
unsafe NXOpen.Features.SheetMetal.JoggleInputListItemBuilder NXOpen.Features.SheetMetal.JoggleBuilder.CreateJoggleInputListItem | ( | ) |
Create a input list item.
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the adjustment
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the end plane
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the flat pattern compensation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the input list
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the limit type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the joggle side 1 options
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the joggle side 2 options
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the start plane
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the symmetric sides
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the Use Material Table
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")