NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal joggle input list item builder class. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the faces More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
Represents a Sheetmetal joggle input list item builder class.
This builder is used to interrogate the joggle inputitems in the list.
To create a new instance of this class, use NXOpen.Features.SheetMetal.JoggleBuilder.CreateJoggleInputListItem
Created in NX11.0.0
unsafe bool NXOpen.Features.SheetMetal.JoggleInputListItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the depth
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the faces
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the reverse direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")