NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Joggle side Options class. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance More... | |
unsafe NXOpen.Expression | OffsetRadius [get] |
Returns the offset radius More... | |
unsafe NXOpen.Expression | Runout [get] |
Returns the runout More... | |
unsafe NXOpen.Expression | StationaryRadius [get] |
Returns the stationary radius More... | |
Represents a Sheetmetal Joggle side Options class.
Created in NX11.0.0
unsafe bool NXOpen.Features.SheetMetal.JoggleSideOptionsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the clearance
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the offset radius
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the runout
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the stationary radius
Created in NX11.0.0
License requirements: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")