NXOpen .NET Reference
12.0.0
|
Represents a Features.SheetMetal.MultiFlange builder More...
Public Types | |
enum | MatchFaceOptions { None, UntilSelected } |
This enum defines the mathc face options More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.FeatureBendPropertiesListBuilder | FlangePropertiesList [get] |
Returns the flange properties list More... | |
unsafe NXOpen.Features.SheetMetal.MultiFlangeBuilder.MatchFaceOptions | MatchFace [get, set] |
Returns or sets the match face More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Represents a Features.SheetMetal.MultiFlange builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateMultiFlangeBuilder
Created in NX12.0.0
|
get |
Returns the flange properties list
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the match face
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the plane
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")