NXOpen .NET Reference
12.0.0
|
Represents an I-DEAS Migrated Panel feature builder More...
Properties | |
unsafe bool | AlongFaceNormal [get, set] |
Returns or sets the along face normal flag. More... | |
unsafe NXOpen.Face | BendFace [get, set] |
Returns or sets the parent bend face. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options for the panel feature. More... | |
unsafe string | BendRadius [get, set] |
Returns or sets the bend radius expression. More... | |
unsafe string | CutoffAngle [get, set] |
Returns or sets the cutoff angle expression. More... | |
unsafe NXOpen.ExpressionCollectorSet | EndConditions [get] |
Returns the end conditions More... | |
unsafe string | GapTolerance [get, set] |
Returns or sets the gap tolerance expression. More... | |
unsafe NXOpen.Face | MovingFace [get, set] |
Returns or sets the parent moving face. More... | |
unsafe string | NeutralOffset [get, set] |
Returns or sets the neutral offset (i. More... | |
unsafe NXOpen.Body | ParentSmBody [get, set] |
Returns or sets the parent sheet metal body. More... | |
unsafe NXOpen.Face | StationaryFace [get, set] |
Returns or sets the parent stationary face. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents an I-DEAS Migrated Panel feature builder
This builder cannot be instantiated separately.
Created in NX5.0.0
|
getset |
Returns or sets the along face normal flag.
This value only has meaning for the ground panel.
The edge that defines an end condition must be linear and must be on the stationary face for the Ground Panel and the moving face for other panels. The index indicates the position of the End Condition that will be modified. The first End Condition has an index of zero.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the parent bend face.
This face will usually be NULL. It will be non-NULL if this Migrated Panel was defined using the BFCS (Bend From Cylindrical Surface) method.
The set method is only available inside the I-DEAS to NX Content Migration Manager.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bend options for the panel feature.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the bend radius expression.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the cutoff angle expression.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the end conditions
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the gap tolerance expression.
This is the size of the gap introduced between this panel and neighboring features.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the parent moving face.
This face will be NULL for the ground panel. If non-NULL, the face must be planar.
The set method is only available inside the I-DEAS to NX Content Migration Manager.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the neutral offset (i.
e., K Factor) expression.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the parent sheet metal body.
The Migrated Panel is applied to this body. The body must be made up of other Migrated Panel features. This body will be NULL for the ground panel.
The set method is only available inside the I-DEAS to NX Content Migration Manager.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the parent stationary face.
This face cannot be NULL.
The set method is only available inside the I-DEAS to NX Content Migration Manager.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")