NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Bend Options class. More...
Public Types | |
enum | BendReliefTypeOptions { None, Square, Round } |
This enum represents the bend relief type. More... | |
enum | CornerReliefTypeOptions { None, BendOnly, BendAndFace, BendAndFaceChain } |
This enum represents the corner relief type. More... | |
Public Member Functions | |
unsafe void | SetBendRadius (string radius) |
Sets the bend radius. More... | |
unsafe void | SetBendReliefDepth (string depth) |
Sets the bend relief depth. More... | |
unsafe void | SetBendReliefWidth (string width) |
Sets the bend relief width. More... | |
unsafe void | SetNeutralFactor (string neutralFactor) |
Sets the neutral factor. More... | |
Properties | |
unsafe NXOpen.Expression | BendRadius [get] |
Returns the bend radius. More... | |
unsafe NXOpen.Expression | BendReliefDepth [get] |
Returns the bend relief depth. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions.BendReliefTypeOptions | BendReliefType [get, set] |
Returns or sets the bend relief type. More... | |
unsafe NXOpen.Expression | BendReliefWidth [get] |
Returns the bend relief width. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions.CornerReliefTypeOptions | CornerReliefType [get, set] |
Returns or sets the corner relief type. More... | |
unsafe int | DieToolId [get, set] |
Returns or sets the die tool id selected More... | |
unsafe string | DieToolIdName [get, set] |
Returns or sets the die tool id string selected More... | |
unsafe bool | ExtendBendRelief [get, set] |
Returns or sets the option to extend the bend relief if required. More... | |
unsafe NXOpen.Expression | NeutralFactor [get] |
Returns the neutral factor. More... | |
unsafe bool | OverrideToolSet [get, set] |
Returns or sets the override tool set toggle value. More... | |
unsafe int | PunchToolId [get, set] |
Returns or sets the punch tool id selected More... | |
unsafe string | PunchToolIdName [get, set] |
Returns or sets the punch tool id string selected More... | |
unsafe bool | UseGlobalBendRadius [get, set] |
Returns or sets the Use Global Bend Radius toggle. More... | |
unsafe bool | UseGlobalNeutralFactor [get, set] |
Returns or sets the Use Global Neutral Factor toggle. More... | |
unsafe bool | UseGlobalReliefDepth [get, set] |
Returns or sets the Use Global Relief Depth toggle. More... | |
unsafe bool | UseGlobalReliefWidth [get, set] |
Returns or sets the Use Global Relief Width toggle. More... | |
Represents a Sheetmetal Bend Options class.
Created in NX4.0.0
unsafe void NXOpen.Features.SheetMetal.BendOptions.SetBendRadius | ( | string | radius | ) |
Sets the bend radius.
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.BendOptions.BendRadius instead.
License requirements: None.
radius |
unsafe void NXOpen.Features.SheetMetal.BendOptions.SetBendReliefDepth | ( | string | depth | ) |
Sets the bend relief depth.
Applicable only if NXOpen.Features.SheetMetal.BendOptions.BendReliefTypeOptions is set to a value other than Features.SheetMetal.BendOptions.BendReliefTypeOptions.None .
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.BendOptions.BendReliefDepth instead.
License requirements: None.
depth |
unsafe void NXOpen.Features.SheetMetal.BendOptions.SetBendReliefWidth | ( | string | width | ) |
Sets the bend relief width.
Applicable only if NXOpen.Features.SheetMetal.BendOptions.BendReliefTypeOptions is set to a value other than Features.SheetMetal.BendOptions.BendReliefTypeOptions.None .
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.BendOptions.BendReliefWidth instead.
License requirements: None.
width |
unsafe void NXOpen.Features.SheetMetal.BendOptions.SetNeutralFactor | ( | string | neutralFactor | ) |
Sets the neutral factor.
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.BendOptions.NeutralFactor instead.
License requirements: None.
neutralFactor |
|
get |
Returns the bend radius.
Created in NX4.0.0
License requirements: None.
|
get |
Returns the bend relief depth.
Applicable only if NXOpen.Features.SheetMetal.BendOptions.BendReliefTypeOptions is set to a value other than Features.SheetMetal.BendOptions.BendReliefTypeOptions.None .
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the bend relief type.
Specify Features.SheetMetal.BendOptions.BendReliefTypeOptions.None if you do not want a bend relief. Specify Features.SheetMetal.BendOptions.BendReliefTypeOptions.Square for a square/rectangular bend relief. Specify Features.SheetMetal.BendOptions.BendReliefTypeOptions.Round for a rounded bend relief.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the bend relief width.
Applicable only if NXOpen.Features.SheetMetal.BendOptions.BendReliefTypeOptions is set to a value other than Features.SheetMetal.BendOptions.BendReliefTypeOptions.None .
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the corner relief type.
Use one of the values from NXOpen.Features.SheetMetal.BendOptions.CornerReliefTypeOptions .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the die tool id selected
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the die tool id string selected
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the option to extend the bend relief if required.
This only applies if the bend relief type is set to a value other than Features.SheetMetal.BendOptions.BendReliefTypeOptions.None .
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the neutral factor.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the override tool set toggle value.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the punch tool id selected
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the punch tool id string selected
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the Use Global Bend Radius toggle.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Use Global Neutral Factor toggle.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Use Global Relief Depth toggle.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Use Global Relief Width toggle.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.