NXOpen .NET Reference
12.0.0
|
Represents a Flange feature builder. More...
Public Types | |
enum | InsetTypeOptions { MaterialInside, MaterialOutside, BendOutside } |
This enum represents the inset type for the material of the flange. More... | |
enum | LengthTypeOptions { InsideDimension, OutsideDimension, WebDimension } |
This enum indicates the two ways that the flange length can be measured. More... | |
enum | OffsetTypeOptions { Inside, Outside } |
This enum represents the offset type for the flange. More... | |
enum | WidthTypeOptions { FullEdge, CenterOfEdge, AtEdgeEnd, FromEdgeEnd, FromBothEnds, Custom } |
This enum represents the width type for the flange. More... | |
enum | MatchFaceOptions { None, UntilSelected } |
This enum represents the match face option for the flange. More... | |
Public Member Functions | |
unsafe void | SetOffset (string offset) |
More... | |
unsafe void | SetLength (string length) |
More... | |
unsafe void | SetFirstDistance (string firstDistance) |
More... | |
unsafe void | SetSecondDistance (string secondDistance) |
More... | |
unsafe void | SetBendAngle (string bendAngle) |
More... | |
unsafe int | ValidateBuilderData () |
Verify that the builder data is valid for creating a flange. More... | |
unsafe NXOpen.Sketch | GetSketch () |
Get the flange sketch More... | |
unsafe void | EditSketch () |
Edit the sketch base on a new edge you need to call SetEdge to set a new edge More... | |
unsafe void | DeleteSketch () |
Delete the flange sketch More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BendAngle [get] |
Returns the bend angle for flange. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options object. More... | |
unsafe NXOpen.Edge | Edge [get, set] |
Returns or sets the edge on which the flange is created. More... | |
unsafe NXOpen.Expression | FirstDistance [get] |
Returns a distance based on NXOpen.Features.SheetMetal.FlangeBuilder.WidthType . More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBuilder.InsetTypeOptions | InsetType [get, set] |
Returns or sets the inset type (inside, outside, bendoutside) for the flange. More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length of the flange. More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBuilder.LengthTypeOptions | LengthType [get, set] |
Returns or sets a enum indicating the length type. More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBuilder.MatchFaceOptions | MatchFaceOption [get, set] |
Returns or sets the match face selection type. More... | |
unsafe NXOpen.Plane | MatchPlane [get, set] |
Returns or sets the Match Plane. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset value for the flange. More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBuilder.OffsetTypeOptions | OffsetType [get, set] |
Returns or sets the offset type for the flange. More... | |
unsafe NXOpen.Expression | SecondDistance [get] |
Returns a distance based on NXOpen.Features.SheetMetal.FlangeBuilder.WidthType . More... | |
unsafe NXOpen.Point3d | Vertex [get, set] |
Returns or sets the vertex on the flange edge, needed to dimension the flange width. More... | |
unsafe NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions | WidthType [get, set] |
Returns or sets the width type for flange. More... | |
Represents a Flange feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlangeFeatureBuilder
Created in NX4.0.0
This enum indicates the two ways that the flange length can be measured.
This enum represents the width type for the flange.
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.DeleteSketch | ( | ) |
Delete the flange sketch
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.EditSketch | ( | ) |
Edit the sketch base on a new edge you need to call SetEdge to set a new edge
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
unsafe NXOpen.Sketch NXOpen.Features.SheetMetal.FlangeBuilder.GetSketch | ( | ) |
Get the flange sketch
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.SetBendAngle | ( | string | bendAngle | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.FlangeBuilder.BendAngle instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
bendAngle |
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.SetFirstDistance | ( | string | firstDistance | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
firstDistance |
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.SetLength | ( | string | length | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.FlangeBuilder.Length instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
length |
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.SetOffset | ( | string | offset | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.FlangeBuilder.Offset instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
offset | The flange offset value |
unsafe void NXOpen.Features.SheetMetal.FlangeBuilder.SetSecondDistance | ( | string | secondDistance | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
secondDistance |
unsafe int NXOpen.Features.SheetMetal.FlangeBuilder.ValidateBuilderData | ( | ) |
Verify that the builder data is valid for creating a flange.
If the builder data is valid, return value is zero.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the bend angle for flange.
It should be set in degrees (??????).
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the bend options object.
The bend options object stores additional parameters for the bend, such as bend radius, bend relief width and depth, corner relief type etc.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the edge on which the flange is created.
The edge should be linear and it should not be a thickness edge.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns a distance based on NXOpen.Features.SheetMetal.FlangeBuilder.WidthType .
See NXOpen.Features.SheetMetal.FlangeBuilder.WidthType for a detailed desctiption of what this distance stands for.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the inset type (inside, outside, bendoutside) for the flange.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the length of the flange.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets a enum indicating the length type.
For Features created in NX8 and above: The way length is measured for the flange. It can either be measure from the inside edge or the outside edge.
Flange length can be specified starting from the selected edge or from the corresponding edge on the other face (other linear edge on the other side of the thickness face). If the length is specified from the selected edge use value NXOpen.Features.SheetMetal.FlangeBuilder.LengthTypeOptions.InsideDimension or if the flange length is specifed from the other edge use value NXOpen.Features.SheetMetal.FlangeBuilder.LengthTypeOptions.OutsideDimension .
For Features created in NX8 and above: Flange length can be measure from the Inner Mold Line, Outer Mold Line or Bend Tangent Line.
Inner Mold Line: Intersection of inner tab face and inner flange web face Outer Mold Line: Intersection of outer tab face and outer flange web face Bend Tangent Line: common edge between flange web face and bend face.
Flange length can be specified starting from the inner mold line or outer mold line or bend tangent line. If the length is specified from the inner mold line use value NXOpen.Features.SheetMetal.FlangeBuilder.LengthTypeOptions.InsideDimension or if the flange length is specifed from the outer mold line use value NXOpen.Features.SheetMetal.FlangeBuilder.LengthTypeOptions.OutsideDimension or if the flange length is specifed from the bend tangent line use value NXOpen.Features.SheetMetal.FlangeBuilder.LengthTypeOptions.WebDimension .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the match face selection type.
None for Regular Flange. Until Selected for Match To Face type Flange .
Created in NX8.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Match Plane.
Created in NX8.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the offset value for the flange.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the offset type for the flange.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns a distance based on NXOpen.Features.SheetMetal.FlangeBuilder.WidthType .
See NXOpen.Features.SheetMetal.FlangeBuilder.WidthType for a detailed desctiption of what this distance stands for.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the vertex on the flange edge, needed to dimension the flange width.
The vertex needs to be specified ONLY if NXOpen.Features.SheetMetal.FlangeBuilder.WidthType is set to one of NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.AtEdgeEnd , NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.FromEdgeEnd . In case of NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.FromBothEnds , the start vertex of the edge is assumed to be the start point for NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the width type for flange.
Use one of the values from NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions . Depending on which of the values from the enum is used, none, either or both of the distance values from NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance and NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance may be used. Here is a description of the distances:
If the value is NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.FullEdge , then both the FirstDistance and NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance values are unused.
If the value is NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.CenterOfEdge , then both the NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance and NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance represent exactly half the width of the flange.
If the value is NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.AtEdgeEnd , then NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance represents the width of the flange, starting from the end of the edge specified by the NXOpen.Features.SheetMetal.FlangeBuilder.Vertex and the NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance is not used.
If the value is NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.FromEdgeEnd , then NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance represents the distance of the start point of the flange from the end of the edge specified by NXOpen.Features.SheetMetal.FlangeBuilder.Vertex and NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance represents the width of the flange.
If the value is NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.FromBothEnds , then NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance represents the distance of the start point of the flange from the from the end of the edge specified by NXOpen.Features.SheetMetal.FlangeBuilder.Vertex and NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance represents the distance of the end point of the flange from end of the edge opposite to the end specified by NXOpen.Features.SheetMetal.FlangeBuilder.Vertex .
The value NXOpen.Features.SheetMetal.FlangeBuilder.WidthTypeOptions.Custom , cannot be set by the user. It is set internally if the sketch for the flange has been edited after creation. In this case, the expressions NXOpen.Features.SheetMetal.FlangeBuilder.FirstDistance and NXOpen.Features.SheetMetal.FlangeBuilder.SecondDistance may or may not retain their original meaning when the flange was first created, so the user should not rely on these any more to mean anything specific.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")