NXOpen .NET Reference
12.0.0
|
Represents a Tab feature builder. More...
Public Types | |
enum | ThicknessSideOptions { SectionNormalSide, SectionReverseNormalSide } |
This enum represents the extent direction for the Tab. More... | |
enum | SectionSideOptions { Left, Right } |
This enum represents the side of the section that the dimple punches material. More... | |
Public Member Functions | |
unsafe void | SetThickness (string thickness) |
More... | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating a Tab or not. More... | |
unsafe NXOpen.Features.Feature | UpdateReferenceCurves () |
This is only applicable for base tab created with bends. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsSecondary [get, set] |
Returns or sets the tab type More... | |
unsafe NXOpen.Features.SheetMetal.TabBuilder.SectionSideOptions | MaterialSide [get, set] |
Returns or sets the material side value of secondary tab More... | |
unsafe NXOpen.Features.SheetMetal.FeatureBendPropertiesListBuilder | MultiBendPropertiesList [get] |
Returns the multi bend properties list More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section of tab More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the sketch of tab More... | |
unsafe NXOpen.Body | TargetBody [get, set] |
Returns or sets the target body on which the secondary tab is created. More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness of tab More... | |
unsafe NXOpen.Features.SheetMetal.TabBuilder.ThicknessSideOptions | ThicknessSide [get, set] |
Returns or sets the sweep direction flag of tab More... | |
Represents a Tab feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateTabFeatureBuilder
Created in NX4.0.0
This enum represents the side of the section that the dimple punches material.
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. The "right" option represents the person's right hand side. This interpretation is the same regardless of whether the section is open or closed. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
Left |
Side pointed to by the inverse of the tangent cross normal vector |
Right |
Side pointed to by the tangent cross normal vector |
unsafe void NXOpen.Features.SheetMetal.TabBuilder.SetThickness | ( | string | thickness | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.TabBuilder.Thickness instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
thickness | Tab thickness |
unsafe NXOpen.Features.Feature NXOpen.Features.SheetMetal.TabBuilder.UpdateReferenceCurves | ( | ) |
This is only applicable for base tab created with bends.
This extracts boundary curves of the faces that are attached to the planes specified by NXOpen.Features.SheetMetal.MultiBendBendPropertiesBuilder.Plane .
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe int NXOpen.Features.SheetMetal.TabBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating a Tab or not.
If the Builder data is valid, returned value shall be 0.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the tab type
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the material side value of secondary tab
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the multi bend properties list
Created in NX12.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the section of tab
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the sketch of tab
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the target body on which the secondary tab is created.
Use NXOpen.Features.SheetMetal.TabBuilder.IsSecondary to determine whether this is a secondary tab.
Created in NX12.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the thickness of tab
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the sweep direction flag of tab
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")