NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Multi Bend properties builder class. More...
Public Types | |
enum | Insets { MaterialInside, MaterialOutside } |
This enum defines the material inset types More... | |
Public Member Functions | |
unsafe void | DeleteMultiBendBendProperties () |
Deletes a multi bend properties. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.MultiBendBendPropertiesBuilder.Insets | Inset [get, set] |
Returns or sets the inset More... | |
unsafe NXOpen.Plane | ParentPlane [get, set] |
Returns or sets the plane More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
unsafe bool | SketchParentPlane [get, set] |
Returns or sets the option to set sketch plane as parent More... | |
Properties inherited from NXOpen.Features.SheetMetal.FeatureBendPropertiesBuilder | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the Sheet Metal Bend Options More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the offset More... | |
Represents a Sheetmetal Multi Bend properties builder class.
This builder is used to interrogate the properties of multiple bends in the list.
To create a new instance of this class, use NXOpen.Features.SheetMetal.MultiBendBendPropertiesListBuilder.CreateMultiBendBendProperties
Created in NX12.0.0
unsafe void NXOpen.Features.SheetMetal.MultiBendBendPropertiesBuilder.DeleteMultiBendBendProperties | ( | ) |
Deletes a multi bend properties.
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the inset
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the plane
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the plane
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to set sketch plane as parent
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")