NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Feature bend properties builder class. More...
Properties | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the Sheet Metal Bend Options More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the offset More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalComponentBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Sheetmetal Feature bend properties builder class.
This builder is used to interrogate the feature properties in the list.
To create a new instance of this class, use NXOpen.Features.SheetMetal.FeatureBendPropertiesListBuilder.CreateFeatureProperties
Created in NX12.0.0
|
get |
Returns the Sheet Metal Bend Options
Created in NX12.0.0
License requirements: None.
|
get |
Returns the offset
Created in NX12.0.0
License requirements: None.