NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Flat Pattern bend list item builder class. More...
Properties | |
unsafe int | BendID [get, set] |
Returns or sets the new bend id More... | |
unsafe string | BendName [get, set] |
Returns or sets the bend name More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Sheetmetal Flat Pattern bend list item builder class.
This builder is used to edit the bend sequence ID and bend name of the bends in the bend list. BendListItemBuilder objects will be created and populated in the BendListBuilder when bend information of a flat pattern view is populated. User should never need to create or delete BendListItemBuilder object on its own.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendListItemBuilder
Created in NX12.0.0
|
getset |
Returns or sets the new bend id
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the bend name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")