NXOpen .NET Reference
12.0.0
|
Represents a Bend feature builder. More...
Public Types | |
enum | BendDirectionOptions { SectionNormalSide, SectionReverseNormalSide } |
This enum represents the Bend Direction for Bend. More... | |
enum | FixedSideOptions { SectionSideLeft, SectionSideRight } |
This enum represents the Fixed Side for Bend. More... | |
enum | BendLocationOptions { OuterMoldLine, CenterLine, InnerMoldLine, MaterialInside, MaterialOutside } |
This enum represents the Bend Location (Material Side) for Bend. More... | |
Public Member Functions | |
unsafe NXOpen.Expression | GetBendAngle () |
Returns the Bend Angle More... | |
unsafe void | SetBendAngle (string bendAngle) |
Sets the Bend Angle More... | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating bend or not. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.BendBuilder.BendLocationOptions | BendLocation [get, set] |
Returns or sets the Bend Location (Material Side) More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the Bend Options. More... | |
unsafe NXOpen.Features.SheetMetal.BendBuilder.BendDirectionOptions | Direction [get, set] |
Returns or sets the Bend Direction More... | |
unsafe bool | ExtendProfile [get, set] |
Returns or sets the Extend Option More... | |
unsafe NXOpen.Features.SheetMetal.BendBuilder.FixedSideOptions | FixedSide [get, set] |
Returns or sets the Fixed Side More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the Section More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the Sketch More... | |
unsafe NXOpen.Face | TargetFace [get, set] |
Returns or sets the target face on which bend feature applies. More... | |
Represents a Bend feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendFeatureBuilder
Created in NX5.0.0
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.BendBuilder.GetBendAngle | ( | ) |
Returns the Bend Angle
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe void NXOpen.Features.SheetMetal.BendBuilder.SetBendAngle | ( | string | bendAngle | ) |
Sets the Bend Angle
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bendAngle |
unsafe int NXOpen.Features.SheetMetal.BendBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating bend or not.
If the Builder data is valid, returned value should be 0
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Bend Location (Material Side)
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the Bend Options.
The option Features.SheetMetal.BendOptions.CornerReliefTypeOptions.None is not valid for the Features.Bend starting NX11 onwards.
From NX 12 Features.SheetMetal.BendOptions.ExtendBendRelief has no effect on the Bend feature.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Bend Direction
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Extend Option
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Fixed Side
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Section
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Sketch
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the target face on which bend feature applies.
Created in NX10.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")