NXOpen .NET Reference
12.0.0
|
Represents a Bead feature builder. More...
Public Types | |
enum | CrossSectionTypeOptions { Circular, Ushaped, Vshaped } |
This enum represents the cross section type options for the Bead. More... | |
enum | EndTypeOptions { Punched, Lanced, Formed, Tapered } |
This enum represents the end type options for the Bead. More... | |
enum | HeightSideOptions { SectionNormalSide, SectionReverseNormalSide } |
This enum represents the depth direction for the Bead. More... | |
Public Member Functions | |
unsafe void | SetHeight (string beadHeight) |
More... | |
unsafe void | SetWidth (string beadWidth) |
More... | |
unsafe void | SetAngle (string beadAngle) |
More... | |
unsafe void | SetRadius (string beadRadius) |
More... | |
unsafe void | SetPunchedWidth (string punchedWidth) |
More... | |
unsafe void | SetPunchRadius (string punchRadius) |
More... | |
unsafe void | SetDieRadius (string beadDieRadius) |
More... | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating a Bead or not. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle of the bead. More... | |
unsafe NXOpen.Features.SheetMetal.BeadBuilder.CrossSectionTypeOptions | CrossSectionType [get, set] |
Returns or sets the bead profile type . More... | |
unsafe NXOpen.Expression | DieRadius [get] |
Returns the bead die radius. More... | |
unsafe NXOpen.Features.SheetMetal.BeadBuilder.EndTypeOptions | EndType [get, set] |
Returns or sets the bead end type . More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height of the bead. More... | |
unsafe NXOpen.Features.SheetMetal.BeadBuilder.HeightSideOptions | HeightSide [get, set] |
Returns or sets the Height side for the bead. More... | |
unsafe bool | IncludeRounding [get, set] |
Returns or sets the rounding type . More... | |
unsafe NXOpen.Expression | MinimumToolClearance [get] |
Returns the Minimum tool clearance expression. More... | |
unsafe NXOpen.Expression | PunchRadius [get] |
Returns the bead punch radius. More... | |
unsafe NXOpen.Expression | PunchedWidth [get] |
Returns the Punched width of the bead. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius of the bead. More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the Section used by the bead. More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the Slave Sketch used by the Bead, If one exists. More... | |
unsafe NXOpen.Expression | TaperDistance [get] |
Returns the taper distance of the bead. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width of the bead. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Bead feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateBeadFeatureBuilder
Created in NX4.0.0
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetAngle | ( | string | beadAngle | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.Angle instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
beadAngle |
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetDieRadius | ( | string | beadDieRadius | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.DieRadius instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
beadDieRadius |
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetHeight | ( | string | beadHeight | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.Height instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
beadHeight |
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetPunchedWidth | ( | string | punchedWidth | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.PunchedWidth instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
punchedWidth |
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetPunchRadius | ( | string | punchRadius | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.PunchRadius instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
punchRadius |
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetRadius | ( | string | beadRadius | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.Radius instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
beadRadius |
unsafe void NXOpen.Features.SheetMetal.BeadBuilder.SetWidth | ( | string | beadWidth | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.BeadBuilder.Width instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
beadWidth |
unsafe int NXOpen.Features.SheetMetal.BeadBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating a Bead or not.
If the Builder data is valid, returned value shall be 0
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the angle of the bead.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the bead profile type .
Specify NXOpen.Features.SheetMetal.BeadBuilder.CrossSectionTypeOptions.Circular to have profile of half circle. Specify NXOpen.Features.SheetMetal.BeadBuilder.CrossSectionTypeOptions.Ushaped to have profile of U shape. Specify NXOpen.Features.SheetMetal.BeadBuilder.CrossSectionTypeOptions.Vshaped to have profile of V shape.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bead die radius.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the bead end type .
Specify NXOpen.Features.SheetMetal.BeadBuilder.EndTypeOptions.Formed to have ends of bead feature be formed. Specify NXOpen.Features.SheetMetal.BeadBuilder.EndTypeOptions.Lanced to have ends of bead feature be Lanced. Specify NXOpen.Features.SheetMetal.BeadBuilder.EndTypeOptions.Punched to have ends of bead feature be Punched. Specify NXOpen.Features.SheetMetal.BeadBuilder.EndTypeOptions.Tapered to have ends of bead feature be Tapered.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the height of the bead.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the Height side for the bead.
This is used to specify the direction in which the Bead is created. If Bead creation must happen in the direction of the Section Normal (specified using the NXOpen.Features.SheetMetal.BeadBuilder.Section ) then pass the value of NXOpen.Features.SheetMetal.BeadBuilder.HeightSideOptions.SectionNormalSide If Bead creation must happen in the opposite direction to that of Section Normal, set the value to be NXOpen.Features.SheetMetal.BeadBuilder.HeightSideOptions.SectionReverseNormalSide
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the rounding type .
Specify true to Round the Sharp edges. Specify false to avoid rounding.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the Minimum tool clearance expression.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the Punched width of the bead.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bead punch radius.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the radius of the bead.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the Section used by the bead.
section should be open.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the Slave Sketch used by the Bead, If one exists.
If the Sketch is created internally as part of the Bead command in the UI, then it shall be consumed by the Bead and shall not show up as a separate feature in the Part Navigator. If such a behaviour is deired, then specify the Sketch here.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the taper distance of the bead.
Created in NX8.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the width of the bead.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")