NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SheetMetal.EditCornerBuilder More...
Public Types | |
enum | BendClosureTypeOptions { Open, Closed } |
This enum specifies the type of bend closure required at the corner. More... | |
enum | PlateClosureTypeOptions { Closed, Overlapped } |
This enum specifies the type of plate closure required at the corner. More... | |
enum | CornerReliefTypeOptions { None, CircularCutout } |
This enum specifies the type of relief required at the corner. More... | |
Public Member Functions | |
unsafe void | AddFacePair (NXOpen.Face firstFace, NXOpen.Face secondFace) |
Add a face pair. More... | |
unsafe void | GetFacePair (int index, out NXOpen.Face firstFace, out NXOpen.Face secondFace) |
Return the face pair. More... | |
unsafe int | GetNumberOfFacePairs () |
Returns the number of face pairs already identified for the three bend corner feature. More... | |
unsafe void | RemoveFacePair (NXOpen.Face firstFace, NXOpen.Face secondFace) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.EditCornerBuilder.BendClosureTypeOptions | BendClosureType [get, set] |
Returns or sets the bend type More... | |
unsafe NXOpen.Features.SheetMetal.EditCornerBuilder.CornerReliefTypeOptions | CornerReliefType [get, set] |
Returns or sets the corner relief type More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter for a circular cutout More... | |
unsafe NXOpen.Expression | OverlapRatio [get] |
Returns the overlap ratio between plates More... | |
unsafe NXOpen.Features.SheetMetal.EditCornerBuilder.PlateClosureTypeOptions | PlateClosureType [get, set] |
Returns or sets the plate type More... | |
unsafe NXOpen.Expression | PlateGap [get] |
Returns the gap value between plates More... | |
unsafe bool | ReverseOverlap [get, set] |
Returns or sets whether the overlap is reversed or not More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SheetMetal.EditCornerBuilder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateEditCornerBuilder
Default values.
Property | Value |
---|---|
BendClosureType |
Open |
CornerReliefType |
None |
Diameter.Value |
2.5 (millimeters part), 0.1 (inches part) |
OverlapRatio.Value |
1 |
PlateClosureType |
Closed |
PlateGap.Value |
0 (millimeters part), 0 (inches part) |
Created in NX7.5.0
unsafe void NXOpen.Features.SheetMetal.EditCornerBuilder.AddFacePair | ( | NXOpen.Face | firstFace, |
NXOpen.Face | secondFace | ||
) |
Add a face pair.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
firstFace | A bend face from a bend |
secondFace | A bend face from an adjacent bend |
unsafe void NXOpen.Features.SheetMetal.EditCornerBuilder.GetFacePair | ( | int | index, |
out NXOpen.Face | firstFace, | ||
out NXOpen.Face | secondFace | ||
) |
Return the face pair.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
index | Index of the desired face pair |
firstFace | First face of the face pair |
secondFace | Second face of the face pair |
unsafe int NXOpen.Features.SheetMetal.EditCornerBuilder.GetNumberOfFacePairs | ( | ) |
Returns the number of face pairs already identified for the three bend corner feature.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unsafe void NXOpen.Features.SheetMetal.EditCornerBuilder.RemoveFacePair | ( | NXOpen.Face | firstFace, |
NXOpen.Face | secondFace | ||
) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
firstFace | A face from an already selected face pair |
secondFace | The other face from the face pair |
|
getset |
Returns or sets the bend type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the corner relief type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the diameter for a circular cutout
Created in NX7.5.0
License requirements: None.
|
get |
Returns the overlap ratio between plates
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the plate type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the gap value between plates
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets whether the overlap is reversed or not
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")