NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Advanced Flange builder class. More...
Public Types | |
enum | Types { ByValue, ToReference } |
This enum defines the type options. More... | |
enum | LengthReferences { Inside, Outside, Web, Din6935 } |
This enum defines the flange length dimension types More... | |
enum | Insets { MaterialInside, MaterialOutside, BendOutside } |
This enum defines the material types More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the Sheet Metal Bend Options More... | |
unsafe NXOpen.ScCollector | Edges [get] |
Returns the base edge for the advanced flange. More... | |
unsafe NXOpen.Expression | EndAdjustment [get] |
Returns the flat pattern compensation adjustment at end of the flange More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the reference face for advanced flange More... | |
unsafe bool | FlatPatternCompensationAtEnd [get, set] |
Returns or sets the option to apply flat pattern compensation at end of the flange More... | |
unsafe bool | FlatPatternCompensationAtStart [get, set] |
Returns or sets the option to apply flat pattern compensation at start of the flange More... | |
unsafe bool | InferLength [get, set] |
Returns or sets the infer length option More... | |
unsafe NXOpen.Features.SheetMetal.AdvancedFlangeBuilder.Insets | Inset [get, set] |
Returns or sets the inset type More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe NXOpen.Features.SheetMetal.AdvancedFlangeBuilder.LengthReferences | LengthReference [get, set] |
Returns or sets the length reference More... | |
unsafe NXOpen.Plane | Plane1 [get, set] |
Returns or sets the first plane for the end limits More... | |
unsafe NXOpen.Plane | Plane2 [get, set] |
Returns or sets the second plane for the end limits More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the option to reverse length direction More... | |
unsafe bool | ReverseTrimSide [get, set] |
Returns or sets the option to reverse trim side More... | |
unsafe NXOpen.Expression | StartAdjustment [get] |
Returns the flat pattern compensation adjustment at start of the flange More... | |
unsafe NXOpen.Features.SheetMetal.AdvancedFlangeBuilder.Types | Type [get, set] |
Returns or sets the advanced flange type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Sheetmetal Advanced Flange builder class.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateAdvancedFlangeBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
0 |
EndAdjustment.Value |
0 |
FlatPatternCompensationAtEnd |
0 |
FlatPatternCompensationAtStart |
0 |
InferLength |
0 |
Inset |
MaterialInside |
Length.Value |
0 (millimeters part), 0 (inches part) |
LengthReference |
Inside |
StartAdjustment.Value |
0 |
Created in NX11.0.0
|
get |
Returns the angle
Created in NX11.0.0
License requirements: None.
|
get |
Returns the Sheet Metal Bend Options
Created in NX11.0.0
License requirements: None.
|
get |
Returns the base edge for the advanced flange.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the flat pattern compensation adjustment at end of the flange
Created in NX11.0.0
License requirements: None.
|
get |
Returns the reference face for advanced flange
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the option to apply flat pattern compensation at end of the flange
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the option to apply flat pattern compensation at start of the flange
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the infer length option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the inset type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the length
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the length reference
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the first plane for the end limits
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the second plane for the end limits
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the option to reverse length direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the option to reverse trim side
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the flat pattern compensation adjustment at start of the flange
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the advanced flange type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")