NXOpen .NET Reference
12.0.0
|
Represents a Lofted Flange feature builder. More...
Public Types | |
enum | SectionSideOptions { Left, Right } |
This enum represents the side of the section that the lofted flange creates thickness. More... | |
Public Member Functions | |
unsafe NXOpen.Expression | GetThickness () |
The thickness of base lofted flange. More... | |
unsafe void | SetThickness (string thickness) |
The thickness of base lofted flange. More... | |
unsafe int | ValidateBuilderData () |
Verify user data validity. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options object. More... | |
unsafe NXOpen.Section | EndSection [get, set] |
Returns or sets the end section of the lofted flange. More... | |
unsafe NXOpen.Point3d | EndSectionPoint [get, set] |
Returns or sets the start/end point of the end section. More... | |
unsafe NXOpen.Features.SketchFeature | EndSketch [get, set] |
Returns or sets the end section sketch as slave. More... | |
unsafe NXOpen.Expression | IndexMarkLength [get] |
Returns the index mark length Get the index mark length expression If use segmented bends is set to true the only the index mark length value is used for dividing the bend even though a value is set Index mark length value only gets reflected in flat pattern view More... | |
unsafe bool | IsSecondary [get, set] |
Returns or sets the type of lofted flange feature - base lofted flange/secondary lofted flange. More... | |
unsafe int | NumberOfBendSegments [get, set] |
Returns or sets the number of bend segments Get and set the number of bend segments If use segmented bends is set to true then only the number of bend segments value is used for dividing the bend even though a value is set More... | |
unsafe NXOpen.Section | StartSection [get, set] |
Returns or sets the start section of the lofted flange. More... | |
unsafe NXOpen.Point3d | StartSectionPoint [get, set] |
Returns or sets the start/end point of the start section. More... | |
unsafe NXOpen.Features.SketchFeature | StartSketch [get, set] |
Returns or sets the start section sketch as slave. More... | |
unsafe NXOpen.Features.SheetMetal.LoftedFlangeBuilder.SectionSideOptions | ThicknessSide [get, set] |
Returns or sets the thickness side of base lofted flange. More... | |
unsafe bool | UseSegmentedBends [get, set] |
Returns or sets the use multi segment bends Set use_segmented_bends to true or false and get the same If use multi segment bends is set to true then lofted flange bend face is gets divided as per the number bend segments mentioned by the user More... | |
Represents a Lofted Flange feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateLoftedFlangeFeatureBuilder
Default values.
Property | Value |
---|---|
IndexMarkLength.Value |
5 (millimeters part), 0.5 (inches part) |
NumberOfBendSegments |
0 |
UseSegmentedBends |
0 |
Created in NX4.0.0
This enum represents the side of the section that the lofted flange creates thickness.
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. The "right" option represents the person's right hand side. This interpretation is the same regardless of whether the section is open or closed. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
Left |
Side pointed to by the inverse of the tangent cross normal vector |
Right |
Side pointed to by the tangent cross normal vector |
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.LoftedFlangeBuilder.GetThickness | ( | ) |
The thickness of base lofted flange.
Applicable only for Base lofted flange. Ignored for a Secondary Lofted Flange.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe void NXOpen.Features.SheetMetal.LoftedFlangeBuilder.SetThickness | ( | string | thickness | ) |
The thickness of base lofted flange.
Applicable only for Base lofted flange. Ignored for a Secondary Lofted Flange.
Created in NX4.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.LoftedFlangeBuilder.GetThickness instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
thickness |
unsafe int NXOpen.Features.SheetMetal.LoftedFlangeBuilder.ValidateBuilderData | ( | ) |
Verify user data validity.
If the data is valid, returned value should be 0.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend options object.
Get the bend options object which is created while creating builder. Then set values to parameters of bend options object(like bend radius, bend relief type etc.) using set methods of bend options object.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the end section of the lofted flange.
The section profile should be open looped.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the start/end point of the end section.
It can be start/end point of the section profile.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the end section sketch as slave.
Set the sketch which is used to create end section. This is only used when the section is created from sketch. If the section is created from edges or if the end sketch is not required to be slave, set the value as a null reference (Nothing in Visual Basic) .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the index mark length Get the index mark length expression If use segmented bends is set to true the only the index mark length value is used for dividing the bend even though a value is set Index mark length value only gets reflected in flat pattern view
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of lofted flange feature - base lofted flange/secondary lofted flange.
Specify false for base lofted flanges and true for secondary lofted flanges.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the number of bend segments Get and set the number of bend segments If use segmented bends is set to true then only the number of bend segments value is used for dividing the bend even though a value is set
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the start section of the lofted flange.
The section profile should be open looped.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the start/end point of the start section.
It can be start/end point of the section profile.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the start section sketch as slave.
Set the sketch which is used to create start section. This is only used when the section is created from sketch. If the section is created from edges or start sketch is not required to be slave, set slave sketch as a null reference (Nothing in Visual Basic).
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the thickness side of base lofted flange.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the use multi segment bends Set use_segmented_bends to true or false and get the same If use multi segment bends is set to true then lofted flange bend face is gets divided as per the number bend segments mentioned by the user
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")