NXOpen .NET Reference
12.0.0
|
Represents a Flexible Cable feature builder. More...
Public Types | |
enum | BendAngleDirectionOptions { ReverseNormalDirection, NormalDirection } |
This enum represents the bend angle direction for the bend segment. More... | |
enum | PathAdjustmentAngleDirectionOptions { LeftDirection, RightDirection } |
This enum represents the path adjustment angle direction for the bend segment. More... | |
enum | SegmentTypeOptions { Planar, Bend } |
Represents the Flexible Cable segment options. More... | |
Public Member Functions | |
unsafe int | GetIndexOfSegment (NXOpen.Features.SheetMetal.FlexibleCableSegment flexibleCableSegment) |
Returns the index of cable segment. More... | |
unsafe NXOpen.Features.SheetMetal.FlexibleCableSegment | GetSegment (int index) |
Returns the cable segment at given index. More... | |
unsafe void | DeleteSegment (int index) |
Deletes a cable segment at given index. More... | |
unsafe void | DeleteAllSegments () |
Deletes all cable segments. More... | |
unsafe NXOpen.Features.SheetMetal.FlexibleCableSegment | CreatePlanarSegment (string length, int segmentIndex) |
Creates a new Features.SheetMetal.FlexibleCableSegment planar segment. More... | |
unsafe NXOpen.Features.SheetMetal.FlexibleCableSegment | CreateBendSegment (string bendAngle, string bendRadius, string pathAdjustmentAngle, NXOpen.Features.SheetMetal.FlexibleCableBuilder.BendAngleDirectionOptions bendAngleDirection, NXOpen.Features.SheetMetal.FlexibleCableBuilder.PathAdjustmentAngleDirectionOptions pathAdjustmentAngleDirection, int segmentIndex) |
Creates a new Features.SheetMetal.FlexibleCableSegment bend segment. More... | |
unsafe int | GetSegmentCount () |
Get the count of Features.SheetMetal.FlexibleCableSegment . More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | CableDirection [get, set] |
Returns or sets the cable direction. More... | |
unsafe int | ConductorCount [get, set] |
Returns or sets the count of conductors. More... | |
unsafe NXOpen.Expression | ConductorSpacing [get] |
Returns the conductor spacing. More... | |
unsafe NXOpen.Expression | ConductorWidth [get] |
Returns the conductor width. More... | |
unsafe NXOpen.Expression | CrossSectionWidth [get] |
Returns the cross section width. More... | |
unsafe NXOpen.TaggedObjectList | SegmentList [get] |
Returns the cable segment list. More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point. More... | |
unsafe NXOpen.Expression | StrippingLength [get] |
Returns the stripping length. More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness. More... | |
unsafe NXOpen.Direction | ThicknessDirection [get, set] |
Returns or sets the thickness direction. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Flexible Cable feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlexibleCableBuilder
Default values.
Property | Value |
---|---|
ConductorCount |
5 |
ConductorSpacing.Value |
1 (millimeters part), 0.1 (inches part) |
ConductorWidth.Value |
2 (millimeters part), 0.2 (inches part) |
CrossSectionWidth.Value |
20 (millimeters part), 1 (inches part) |
StrippingLength.Value |
3 (millimeters part), 0.3 (inches part) |
Thickness.Value |
1 (millimeters part), 0.04 (inches part) |
Created in NX6.0.0
This enum represents the bend angle direction for the bend segment.
First member of the cable is always a planar segment. For this, the normal direction for bend angle is opposite to the thickness direction. This convention continues untill a fold (bend type having nonzero path adjustment angle) is placed. After this, the convention reverses, meaning the normal direction for the bend angle is along the thickness direction. For each member, the thickness direction signifies the material addition direction. This is an input for the entire cable at the start.
Enumerator | |
---|---|
ReverseNormalDirection |
Bend angle reverse normal direction. |
NormalDirection |
Bend angle normal direction. |
This enum represents the path adjustment angle direction for the bend segment.
The cross product of the cable direction and the bend angle direction determined using above convention gives the right direction for the path adjustment angle. The left direction is opposite to that.
Enumerator | |
---|---|
LeftDirection |
Path adjustment angle left direction. |
RightDirection |
Path adjustment angle right direction. |
unsafe NXOpen.Features.SheetMetal.FlexibleCableSegment NXOpen.Features.SheetMetal.FlexibleCableBuilder.CreateBendSegment | ( | string | bendAngle, |
string | bendRadius, | ||
string | pathAdjustmentAngle, | ||
NXOpen.Features.SheetMetal.FlexibleCableBuilder.BendAngleDirectionOptions | bendAngleDirection, | ||
NXOpen.Features.SheetMetal.FlexibleCableBuilder.PathAdjustmentAngleDirectionOptions | pathAdjustmentAngleDirection, | ||
int | segmentIndex | ||
) |
Creates a new Features.SheetMetal.FlexibleCableSegment bend segment.
This can be either appended at the end, or inserted in between the list. This is decided by the input index.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
bendAngle | Bend angle. |
bendRadius | Bend radius. |
pathAdjustmentAngle | Path adjustment angle. |
bendAngleDirection | Features.SheetMetal.FlexibleCableBuilder.BendAngleDirectionOptions |
pathAdjustmentAngleDirection | Features.SheetMetal.FlexibleCableBuilder.PathAdjustmentAngleDirectionOptions |
segmentIndex | Index. |
unsafe NXOpen.Features.SheetMetal.FlexibleCableSegment NXOpen.Features.SheetMetal.FlexibleCableBuilder.CreatePlanarSegment | ( | string | length, |
int | segmentIndex | ||
) |
Creates a new Features.SheetMetal.FlexibleCableSegment planar segment.
This can be either appended at the end, or inserted in between the list. This is decided by the input index.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
length | Length. |
segmentIndex | Index. |
unsafe void NXOpen.Features.SheetMetal.FlexibleCableBuilder.DeleteAllSegments | ( | ) |
Deletes all cable segments.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
unsafe void NXOpen.Features.SheetMetal.FlexibleCableBuilder.DeleteSegment | ( | int | index | ) |
Deletes a cable segment at given index.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
index | Index of the Features.SheetMetal.FlexibleCableSegment which needs to be deleted. |
unsafe int NXOpen.Features.SheetMetal.FlexibleCableBuilder.GetIndexOfSegment | ( | NXOpen.Features.SheetMetal.FlexibleCableSegment | flexibleCableSegment | ) |
Returns the index of cable segment.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
flexibleCableSegment | Features.SheetMetal.FlexibleCableSegment . |
unsafe NXOpen.Features.SheetMetal.FlexibleCableSegment NXOpen.Features.SheetMetal.FlexibleCableBuilder.GetSegment | ( | int | index | ) |
Returns the cable segment at given index.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
index | Index of the required Features.SheetMetal.FlexibleCableSegment . |
unsafe int NXOpen.Features.SheetMetal.FlexibleCableBuilder.GetSegmentCount | ( | ) |
Get the count of Features.SheetMetal.FlexibleCableSegment .
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the cable direction.
Created in NX7.5.0
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the count of conductors.
Created in NX7.5.0
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the conductor spacing.
Created in NX6.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the conductor width.
Created in NX6.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the cross section width.
Created in NX6.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the cable segment list.
Created in NX7.5.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the start point.
Created in NX7.5.0
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the stripping length.
Created in NX6.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the thickness.
Created in NX6.0.0
License requirements: nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the thickness direction.
Created in NX7.5.0
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB")