NXOpen .NET Reference
12.0.0
|
The Three Bend Corner feature class. More...
Public Types | |
enum | TreatmentTypeOptions { Open, Closed, CircularCutout, UCutout, VCutout } |
This enum represents the corner treatment type. More... | |
enum | OriginTypes { BendCenter, CornerPoint } |
This enum represents Origin type More... | |
Public Member Functions | |
unsafe void | AddFacePair (NXOpen.Face firstFace, NXOpen.Face secondFace) |
Input a bend face pair for the three bend corner feature. More... | |
unsafe void | RemoveFacePair (NXOpen.Face firstFace, NXOpen.Face secondFace) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added. More... | |
unsafe void | GetFacePair (int index, out NXOpen.Face firstFace, out NXOpen.Face secondFace) |
Gets the bend face pair at the given index. More... | |
unsafe void | SetDiameter (string diameter) |
The diameter used for the circular cutout corner treatment. More... | |
unsafe int | ValidateBuilderData () |
Verify that the builder data is valid for creation of a three bend corner. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BlendMiter [get, set] |
Returns or sets the option for smooth transition from miter to cutout edges. More... | |
unsafe NXOpen.Expression | BlendMiterRadius [get] |
Returns the blend miter radius used for three bend corner miter treatment. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter used for circular, u and v cutout corner treatments. More... | |
unsafe NXOpen.Expression | FlangeClearance [get] |
Returns the flange clearance used for three bend corner miter treatment. More... | |
unsafe bool | MiterCorner [get, set] |
Returns or sets whether the corner will be closed using miter. More... | |
unsafe NXOpen.Expression | MiterRootRadius [get] |
Returns the miter root radius used for three bend corner miter treatment. More... | |
unsafe int | NumberOfFacePairs [get] |
Returns the number of face pairs already identified for the three bend corner feature. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset used for circular, u and v cutout corner treatments. More... | |
unsafe NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.OriginTypes | OriginType [get, set] |
Returns or sets the relief origin used for circular, u and v cutout corner treatments. More... | |
unsafe NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions | TreatmentType [get, set] |
Returns or sets the corner treatment type. More... | |
unsafe NXOpen.Expression | VCutoutAngle1 [get] |
Returns the angle 1 used for the v cutout treatment. More... | |
unsafe NXOpen.Expression | VCutoutAngle2 [get] |
Returns the angle 2 used for the v cutout treatment. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
The Three Bend Corner feature class.
Users can identify multiple input face pairs for each three bend corner feature. Each pair is made up of one face each from adjacent bends. The bends must both have the same radius and sweep angle, and they must also be connected via another adjoining bend.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateThreeBendCornerFeatureBuilder
Created in NX4.0.0
unsafe void NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.AddFacePair | ( | NXOpen.Face | firstFace, |
NXOpen.Face | secondFace | ||
) |
Input a bend face pair for the three bend corner feature.
This method can be called multiple times for a feature, with each bend face pair representing a unique corner.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
firstFace | A bend face from a bend |
secondFace | A bend face from an adjacent bend |
unsafe void NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.GetFacePair | ( | int | index, |
out NXOpen.Face | firstFace, | ||
out NXOpen.Face | secondFace | ||
) |
Gets the bend face pair at the given index.
The index can vary between zero and one less than the value returned by NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.NumberOfFacePairs .
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
index | Index of the desired face pair |
firstFace | First face of the face pair |
secondFace | Second face of the face pair |
unsafe void NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.RemoveFacePair | ( | NXOpen.Face | firstFace, |
NXOpen.Face | secondFace | ||
) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
firstFace | A face from an already selected face pair |
secondFace | The other face from the face pair |
unsafe void NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.SetDiameter | ( | string | diameter | ) |
The diameter used for the circular cutout corner treatment.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.CircularCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.UCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout . .
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.Diameter instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
diameter | The diameter for the circular cutout corner treatment |
unsafe int NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.ValidateBuilderData | ( | ) |
Verify that the builder data is valid for creation of a three bend corner.
If the data in the builder is valid, the return value is 0
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the option for smooth transition from miter to cutout edges.
Created in NX9.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the blend miter radius used for three bend corner miter treatment.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.Closed or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.CircularCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.UCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the diameter used for circular, u and v cutout corner treatments.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.CircularCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.UCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the flange clearance used for three bend corner miter treatment.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.Open or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.Closed or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.CircularCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.UCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets whether the corner will be closed using miter.
Created in NX9.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the miter root radius used for three bend corner miter treatment.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.Closed .
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the number of face pairs already identified for the three bend corner feature.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the offset used for circular, u and v cutout corner treatments.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.CircularCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.UCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the relief origin used for circular, u and v cutout corner treatments.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.CircularCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.UCutout or NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX9.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the corner treatment type.
The NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentType ) specifies how the corner should be treated. Valid options are in NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the angle 1 used for the v cutout treatment.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX8.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the angle 2 used for the v cutout treatment.
This only applies when the treatment type is set to NXOpen.Features.SheetMetal.ThreeBendCornerBuilder.TreatmentTypeOptions.VCutout .
Created in NX8.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")