NXOpen .NET Reference
12.0.0
|
Represents a Flat Pattern feature builder. More...
Public Member Functions | |
unsafe void | GenerateMoldLines () |
Set the flag to generate inner and outer mold lines for flat pattern features created before NX11. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Section | AddedGeometry [get] |
Returns the added geometry selection More... | |
unsafe bool | Associative [get, set] |
Returns or sets the setting which decides whether the flattened solid will be associative to parent body. More... | |
unsafe bool | FixAtTimestamp [get, set] |
Returns or sets the setting which decides whether the flattened solid will be fixed at timestamp. More... | |
unsafe string | FlatPatternViewName [get] |
Returns the flat pattern view name string More... | |
unsafe NXOpen.Features.SheetMetal.HoleTreatmentBuilder | HoleTreatment [get] |
Returns the hole treatment object ** This is applicable to flat pattern features created in NX12 and later release. More... | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder | InnerCornerTreatment [get] |
Returns the inner corner treatment corner object More... | |
unsafe NXOpen.Features.SheetMetal.FlatSolidBuilder.OrientationType | Orientation [get, set] |
Returns or sets the option which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
unsafe NXOpen.CoordinateSystem | OrientationCsys [get, set] |
Returns or sets the orientation csys ** This is applicable to flat pattern features created (or renewed) in NX12 and later release. More... | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder | OuterCornerTreatment [get] |
Returns the outer corner treatment corner object More... | |
unsafe NXOpen.Point3d | ReferenceVertex [get, set] |
Returns or sets the end of the edge where the tangent will define the x axis for flat as solid. More... | |
unsafe bool | ShowInteriorFeatureCurves [get, set] |
Returns or sets the show interior feature curves toggle value More... | |
unsafe bool | TransformToAbsoluteCsys [get, set] |
Returns or sets the flag which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
unsafe NXOpen.SelectFace | UpwardFace [get] |
Returns the upward face selection More... | |
unsafe NXOpen.SelectEdge | XAxisEdge [get] |
Returns the x axis edge selection. More... | |
Represents a Flat Pattern feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlatPatternBuilder
Default values.
Property | Value |
---|---|
Associative |
true |
InnerCornerTreatment.TreatmentType |
None |
InnerCornerTreatment.UseGlobal |
1 |
InnerCornerTreatment.Value.Value |
0 (millimeters part), 0 (inches part) |
Created in NX5.0.0
unsafe void NXOpen.Features.SheetMetal.FlatPatternBuilder.GenerateMoldLines | ( | ) |
Set the flag to generate inner and outer mold lines for flat pattern features created before NX11.
Created in NX11.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the added geometry selection
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the setting which decides whether the flattened solid will be associative to parent body.
** This is applicable to flat pattern features created in NX12 and later release. ** Cannot change during feature edit if the feature was created as non associative.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the setting which decides whether the flattened solid will be fixed at timestamp.
** This is applicable to flat pattern features created in NX12 and later release. ** Cannot change during feature edit if the feature was created as fixed at timestamp.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the flat pattern view name string
Created in NX6.0.0
License requirements: None.
|
get |
Returns the hole treatment object ** This is applicable to flat pattern features created in NX12 and later release.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the inner corner treatment corner object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option which decides if the flattened solid will be transformed to Absolute CSYS.
** This flag will only be used if the Upward face belongs to a formed sheet metal body. ** If a face from a flat solid is selected, this value will be ignored. ** This is applicable to flat solid / flat pattern features created (or renewed) to NX12 and later release.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the orientation csys ** This is applicable to flat pattern features created (or renewed) in NX12 and later release.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the outer corner treatment corner object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the end of the edge where the tangent will define the x axis for flat as solid.
This value will only ** be used when a face from a formed solid body is picked as Upward face. If a face from a flat solid is selected, ** this value will be ignored.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the show interior feature curves toggle value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the flag which decides if the flattened solid will be transformed to Absolute CSYS.
This flag will only be ** used if the Upward face belongs to a formed sheet metal body. If a face from a flat solid is selected, ** this value will be ignored. ** This is applicable to flat solid / flat pattern features created before NX12 release and not yet renewed. ** The API can not be deprecated because it is required to edit features created before NX12 release. ** But user should modify automation programs written before NX12 and replace use this option with the orientation option, ** before using the program to create new features in NX12 or later.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the upward face selection
Created in NX6.0.0
License requirements: None.
|
get |
Returns the x axis edge selection.
This edge selection is necessary when a face from a formed ** solid body is picked as Upward face. If a face from a flat solid is selected, ** this value will be ignored.
Created in NX7.5.0
License requirements: None.