NXOpen .NET Reference
12.0.0
|
The CornerTreatmentBuilder class is used to manage a builder object for a corner treatment in the flat solid and flat pattern dialogs. More...
Public Types | |
enum | CornerTreatmentType { None, Chamfer, Radius } |
Corner Treatment Type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder.CornerTreatmentType | TreatmentType [get, set] |
Returns or sets the treatment type option menu value More... | |
unsafe bool | UseGlobal [get, set] |
Returns or sets the use global toggle value More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value associated with the chamfer and radius treatment types More... | |
The CornerTreatmentBuilder class is used to manage a builder object for a corner treatment in the flat solid and flat pattern dialogs.
It includes properties and an enumeration type for a flag that indicates whether the global (flat pattern preferences) value is to be used, an enumeration type that indicates what type of corner treatment to apply, and an expression to indicate the value associated with treatment types chamfer and radius.
Created in NX6.0.0
unsafe bool NXOpen.Features.SheetMetal.CornerTreatmentBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the treatment type option menu value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the use global toggle value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the value associated with the chamfer and radius treatment types
Created in NX6.0.0
License requirements: None.