NXOpen .NET Reference
12.0.0
|
Represents a Flat As Solid feature builder. More...
Public Types | |
enum | OrientationType { Default, Edge, Csys } |
The enum defines how to orient flat solid body. More... | |
enum | TransformComponentsOption { None, Body, Csys } |
The enum defines how to represent PCB components on flat solid. More... | |
Public Member Functions | |
unsafe int | ValidateBuilderData () |
Validate the builder data More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Section | AddedGeometry [get] |
Returns the added geometry selection More... | |
unsafe bool | Associative [get, set] |
Returns or sets the setting which decides whether the flattened solid will be associative to parent body. More... | |
unsafe bool | FixAtTimestamp [get, set] |
Returns or sets the setting decides whether the flattened solid will be fixed at timestamp. More... | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder | InnerCornerTreatment [get] |
Returns the inner corner treatment corner object More... | |
unsafe NXOpen.Features.SheetMetal.FlatSolidBuilder.OrientationType | Orientation [get, set] |
Returns or sets the option which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
unsafe NXOpen.CoordinateSystem | OrientationCsys [get, set] |
Returns or sets the orientation csys ** This is applicable to flat solid features created (or renewed) in NX12 and later release. More... | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder | OuterCornerTreatment [get] |
Returns the outer corner treatment corner object More... | |
unsafe NXOpen.Point3d | ReferenceVertex [get, set] |
Returns or sets the end of the edge where the tangent will define the x axis for flat as solid. More... | |
unsafe NXOpen.SelectFace | StationaryFace [get] |
Returns the stationary face selection More... | |
unsafe NXOpen.Features.SheetMetal.FlatSolidBuilder.TransformComponentsOption | TransformComponents [get, set] |
Returns or sets the setting indicating how to represent transformed components in flat solid. More... | |
unsafe bool | TransformRestrictionAreas [get, set] |
Returns or sets the setting indicating whether to transform restriction areas in flat solid. More... | |
unsafe bool | TransformToAbsoluteCsys [get, set] |
Returns or sets the flag which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
unsafe NXOpen.SelectEdge | XAxisEdge [get] |
Returns the x axis edge selection More... | |
Represents a Flat As Solid feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateFlatSolidFeatureBuilder
Default values.
Property | Value |
---|---|
Associative |
true |
InnerCornerTreatment.TreatmentType |
None |
InnerCornerTreatment.UseGlobal |
1 |
InnerCornerTreatment.Value.Value |
0 (millimeters part), 0 (inches part) |
TransformComponents |
None |
TransformRestrictionAreas |
0 |
Created in NX4.0.0
unsafe int NXOpen.Features.SheetMetal.FlatSolidBuilder.ValidateBuilderData | ( | ) |
Validate the builder data
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the added geometry selection
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the setting which decides whether the flattened solid will be associative to parent body.
** This is applicable to flat solid features created in NX12 and later release. ** Cannot change during feature edit if the feature was created as non associative.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the setting decides whether the flattened solid will be fixed at timestamp.
** This is applicable to flat solid features created in NX12 and later release. ** Cannot change during feature edit if the feature was created as fixed at timestamp.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the inner corner treatment corner object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option which decides if the flattened solid will be transformed to Absolute CSYS.
This is applicable to flat solid / flat pattern features created (or renewed) to NX12 and later release.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the orientation csys ** This is applicable to flat solid features created (or renewed) in NX12 and later release.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the outer corner treatment corner object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the end of the edge where the tangent will define the x axis for flat as solid.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the stationary face selection
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the setting indicating how to represent transformed components in flat solid.
Only applies to the Flexible Printed Circuit Design application and will have no effect in Sheet Metal.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the setting indicating whether to transform restriction areas in flat solid.
Only applies to the Flexible Printed Circuit Design application and will have no effect in Sheet Metal.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the flag which decides if the flattened solid will be transformed to Absolute CSYS.
This is applicable to flat solid / flat pattern features created before NX12 release and not yet renewed. The API can not be deprecated because it is required to edit features created before NX12 release. But user should modify automation programs written before NX12 and replace use this option with the orientation option, before using the program to create new features in NX12 or later.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the x axis edge selection
Created in NX6.0.0
License requirements: None.