NXOpen .NET Reference
12.0.0
|
Represents a NormalCutout feature builder. More...
Public Types | |
enum | DepthTypeOptions { Finite, FromTo, ThroughNext, ThroughAll } |
This enum represents the depth type for the normal cutout. More... | |
enum | CutTypeOptions { ThicknessCut, MidPlaneCut, NearestFaceCut } |
This enum represents the cut type for the normal cutout. More... | |
enum | DepthSideOptions { SectionNormalSide, SectionReverseNormalSide, Symmetric } |
This enum represents the depth direction for the normal cutout. More... | |
enum | SectionSideOptions { Left, Right } |
This enum represents the side of the section that the normal cutout removes material. More... | |
enum | TypeOptions { SketchType, NonPlanarCurveType } |
Represents the type of the normal cutout - sketch type OR 3D-curve type More... | |
Public Member Functions | |
unsafe void | SetDepth (string depth) |
More... | |
unsafe int | ValidateBuilderData () |
Verify that the builder data is valid for creating a normal cutout. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.NormalCutoutBuilder.CutTypeOptions | CutType [get, set] |
Returns or sets the cut type for the normal cutout. More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth of the cutout. More... | |
unsafe NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthSideOptions | DepthSide [get, set] |
Returns or sets the depth side for the normal cutout. More... | |
unsafe NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthTypeOptions | DepthType [get, set] |
Returns or sets the depth type for the normal cutout. More... | |
unsafe NXOpen.ISurface | From [get, set] |
Returns or sets the face or datum plane from which the cutout begins. More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section used by the normal cutout. More... | |
unsafe NXOpen.Features.SheetMetal.NormalCutoutBuilder.SectionSideOptions | SectionSide [get, set] |
Returns or sets the side of the section that the normal cutout removes material. More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the internal sketch used by the normal cutout, if it exists. More... | |
unsafe NXOpen.Body | TargetBody [get, set] |
Returns or sets the target body on which the normal cutout is created. More... | |
unsafe NXOpen.ISurface | To [get, set] |
Returns or sets the face or datum plane at which the cutout ends. More... | |
unsafe NXOpen.Features.SheetMetal.NormalCutoutBuilder.TypeOptions | Type [get, set] |
Returns or sets the type for the normal cutout. More... | |
Represents a NormalCutout feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateNormalCutoutFeatureBuilder
Created in NX4.0.0
This enum represents the depth direction for the normal cutout.
Not used if the normal cutout is from-to.
Enumerator | |
---|---|
SectionNormalSide |
Material removed on the side of the section normal. |
SectionReverseNormalSide |
Material removed on the side opposite to that of the section normal |
Symmetric |
Material removed in both directions equally. Only applies when the depth type is NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthTypeOptions.Finite . |
This enum represents the side of the section that the normal cutout removes material.
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. The "right" option represents the person's right hand side. This interpretation is the same regardless of whether the section is open or closed. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
Left |
Side pointed to by the inverse of the tangent cross normal vector |
Right |
Side pointed to by the tangent cross normal vector |
unsafe void NXOpen.Features.SheetMetal.NormalCutoutBuilder.SetDepth | ( | string | depth | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.NormalCutoutBuilder.Depth instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
depth |
unsafe int NXOpen.Features.SheetMetal.NormalCutoutBuilder.ValidateBuilderData | ( | ) |
Verify that the builder data is valid for creating a normal cutout.
If the builder data is valid, a value of 0 is returned.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the cut type for the normal cutout.
The options are in NXOpen.Features.SheetMetal.NormalCutoutBuilder.CutTypeOptions .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the depth of the cutout.
Only applies when the depth type is NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthTypeOptions.Finite .
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the depth side for the normal cutout.
The options are in NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthSideOptions .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the depth type for the normal cutout.
The options are in NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthTypeOptions .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the face or datum plane from which the cutout begins.
This is only applicable if the depth type is NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthTypeOptions.FromTo
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the section used by the normal cutout.
It can be open or closed.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the side of the section that the normal cutout removes material.
The options are in NXOpen.Features.SheetMetal.NormalCutoutBuilder.SectionSideOptions .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the internal sketch used by the normal cutout, if it exists.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the target body on which the normal cutout is created.
Created in NX10.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the face or datum plane at which the cutout ends.
This is only applicable if the depth type is NXOpen.Features.SheetMetal.NormalCutoutBuilder.DepthTypeOptions.FromTo
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the type for the normal cutout.
The options are in NXOpen.Features.SheetMetal.NormalCutoutBuilder.TypeOptions .
Created in NX6.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")