NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SheetMetal.SolidPunchBuilder More...
Public Types | |
enum | Types { PunchType, DieType } |
Represents the punch type More... | |
Properties | |
unsafe bool | AutoCentroid [get, set] |
Returns or sets the option to create centroid automatically. More... | |
unsafe bool | ConstantThickness [get, set] |
Returns or sets the option to maintain constant thickness during thickening. More... | |
unsafe NXOpen.Expression | DieRadius [get] |
Returns the Radius value of the sharp edges of the bottom face More... | |
unsafe NXOpen.CoordinateSystem | FromCsys [get, set] |
Returns or sets the csys that defines the start of transformation of the tool body. More... | |
unsafe bool | HideTool [get, set] |
Returns or sets the option to hide the tool body after creating the punch. More... | |
unsafe bool | IncludeRounding [get, set] |
Returns or sets the option to round the sharp edges of bottom face and top face. More... | |
unsafe bool | InferThickness [get, set] |
Returns or sets the option to infer the thickness from the target body. More... | |
unsafe NXOpen.SelectFaceList | PierceFaces [get] |
Returns the pierce faces of the tool body. More... | |
unsafe NXOpen.Expression | PunchRadius [get] |
Returns the Radius value of the sharp edges on the top face More... | |
unsafe NXOpen.SelectFace | TargetFace [get] |
Returns the target face More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness expression to use when the option to infer thickness is turned off. More... | |
unsafe NXOpen.CoordinateSystem | ToCsys [get, set] |
Returns or sets the csys that defines the end of transformation of the tool body. More... | |
unsafe NXOpen.SelectBody | ToolBody [get] |
Returns the tool body More... | |
unsafe NXOpen.Features.SheetMetal.SolidPunchBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.SheetMetal.SolidPunchBuilder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateSolidPunchBuilder
Created in NX5.0.0
|
getset |
Returns or sets the option to create centroid automatically.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
getset |
Returns or sets the option to maintain constant thickness during thickening.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
get |
Returns the Radius value of the sharp edges of the bottom face
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the csys that defines the start of transformation of the tool body.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
getset |
Returns or sets the option to hide the tool body after creating the punch.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
getset |
Returns or sets the option to round the sharp edges of bottom face and top face.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
getset |
Returns or sets the option to infer the thickness from the target body.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
get |
Returns the pierce faces of the tool body.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Radius value of the sharp edges on the top face
Created in NX5.0.0
License requirements: None.
|
get |
Returns the target face
Created in NX5.0.0
License requirements: None.
|
get |
Returns the thickness expression to use when the option to infer thickness is turned off.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the csys that defines the end of transformation of the tool body.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")
|
get |
Returns the tool body
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR sheet_metal_design ("SHEET METAL DESIGN")