NXOpen .NET Reference
12.0.0
|
Represents a Clean-Up Utility builder builder More...
Properties | |
unsafe bool | HideOriginal [get, set] |
Returns or sets the hide original More... | |
unsafe bool | InferThickness [get, set] |
Returns or sets the infer thickness More... | |
unsafe NXOpen.ScCollector | SelectBaseFace [get] |
Returns the select base face for clean-up utility More... | |
unsafe double | SliverTol [get, set] |
Returns or sets the sliver tolerance More... | |
unsafe NXOpen.Expression | ThicknessValue [get] |
Returns the thickness value More... | |
unsafe bool | UseGlobal [get, set] |
Returns or sets the use global, if it equals to true - use global thickness value More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Clean-Up Utility builder builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateCleanUpUtilityBuilder
Default values.
Property | Value |
---|---|
SliverTol |
0.009 |
ThicknessValue.Value |
0 (millimeters part), 0 (inches part) |
UseGlobal |
1 |
Created in NX7.5.0
|
getset |
Returns or sets the hide original
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the infer thickness
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the select base face for clean-up utility
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the sliver tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the thickness value
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the use global, if it equals to true - use global thickness value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")