NXOpen .NET Reference
12.0.0
|
Represents a break corner feature builder. More...
Public Types | |
enum | TypeOptions { Fillet, ChamferEqualSetback } |
This enum represents the break corner type. More... | |
Public Member Functions | |
unsafe void | SetValue (string filletRadiusOrSetback) |
More... | |
unsafe void | SetEdges (NXOpen.Edge[] edges) |
The array of input edges for the break corner. More... | |
unsafe NXOpen.Edge[] | GetEdges () |
The array of input edges for the break corner. More... | |
unsafe void | SetFaces (NXOpen.Face[] faces) |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner. More... | |
unsafe NXOpen.Face[] | GetFaces () |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner. More... | |
unsafe int | ValidateBuilderData () |
Verify that the builder data is valid for creating a break corner. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.BreakCornerBuilder.TypeOptions | Type [get, set] |
Returns or sets the type of the break corner. More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the fillet radius or the setback value, depending on the type of the break corner. More... | |
Represents a break corner feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateBreakCornerFeatureBuilder
Created in NX4.0.0
unsafe NXOpen.Edge [] NXOpen.Features.SheetMetal.BreakCornerBuilder.GetEdges | ( | ) |
The array of input edges for the break corner.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Face [] NXOpen.Features.SheetMetal.BreakCornerBuilder.GetFaces | ( | ) |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe void NXOpen.Features.SheetMetal.BreakCornerBuilder.SetEdges | ( | NXOpen.Edge[] | edges | ) |
The array of input edges for the break corner.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
edges | Edge list |
unsafe void NXOpen.Features.SheetMetal.BreakCornerBuilder.SetFaces | ( | NXOpen.Face[] | faces | ) |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
faces | Face list |
unsafe void NXOpen.Features.SheetMetal.BreakCornerBuilder.SetValue | ( | string | filletRadiusOrSetback | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.BreakCornerBuilder.Value instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
filletRadiusOrSetback | Either fillet radius or setback value (depending on the type of break corner) |
unsafe int NXOpen.Features.SheetMetal.BreakCornerBuilder.ValidateBuilderData | ( | ) |
Verify that the builder data is valid for creating a break corner.
If the Builder data is valid, return value is 0
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the type of the break corner.
Specify Features.SheetMetal.BreakCornerBuilder.TypeOptions.Fillet to fillet the edge. Specify Features.SheetMetal.BreakCornerBuilder.TypeOptions.ChamferEqualSetback to chamfer the edge.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the fillet radius or the setback value, depending on the type of the break corner.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")