NXOpen .NET Reference
12.0.0
|
Represents a Export flat pattern builder. More...
Public Types | |
enum | FileType { Dxf, TrumpfGeo } |
Specifies the flat pattern export type More... | |
enum | DxfRevisionType { R2005, R2004, R2000, R14, R2007, R20102012, R20132016, R12, R13 } |
Specifies the DXF Revisions for flat pattern export More... | |
Properties | |
unsafe bool | AddedBottom [get, set] |
Returns or sets the option to export the added bottom geometry More... | |
unsafe bool | AddedTop [get, set] |
Returns or sets the option to export the added top geometry More... | |
unsafe bool | BendDown [get, set] |
Returns or sets the option to export the bend down center line More... | |
unsafe bool | BendTangent [get, set] |
Returns or sets the option to export the bend tangent line More... | |
unsafe bool | BendUp [get, set] |
Returns or sets the option to export the bend up center line More... | |
unsafe double | DeviationalTolerance [get, set] |
Returns or sets the deviational tolerance More... | |
unsafe NXOpen.Features.SheetMetal.ExportFlatPatternBuilder.DxfRevisionType | DxfRevision [get, set] |
Returns or sets the dxf revision. More... | |
unsafe NXOpen.Features.SelectFlatPattern | FlatPattern [get] |
Returns the flat pattern feature More... | |
unsafe bool | InnerMold [get, set] |
Returns or sets the option to export the inner mold More... | |
unsafe bool | InteriorCutout [get, set] |
Returns or sets the option to export the interior cutout More... | |
unsafe bool | InteriorFeature [get, set] |
Returns or sets the option to export the interior feature More... | |
unsafe bool | OuterMold [get, set] |
Returns or sets the option to export the outer mold More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file used to export flat pattern curves More... | |
unsafe NXOpen.Features.SheetMetal.ExportFlatPatternBuilder.FileType | Type [get, set] |
Returns or sets the type for the flat pattern export. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Export flat pattern builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateExportFlatPatternBuilder
Default values.
Property | Value |
---|---|
AddedBottom |
false |
AddedTop |
false |
BendDown |
true |
BendTangent |
false |
BendUp |
true |
InteriorCutout |
true |
InteriorFeature |
false |
Created in NX8.0.0
|
getset |
Returns or sets the option to export the added bottom geometry
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the added top geometry
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the bend down center line
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the bend tangent line
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the bend up center line
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the deviational tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the dxf revision.
The options are in NXOpen.Features.SheetMetal.ExportFlatPatternBuilder.DxfRevisionType .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the flat pattern feature
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option to export the inner mold
Use this option only for the DXF type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the interior cutout
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the interior feature
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option to export the outer mold
Use this option only for the DXF type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the output file used to export flat pattern curves
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the type for the flat pattern export.
The options are in NXOpen.Features.SheetMetal.ExportFlatPatternBuilder.Type .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")