NXOpen .NET Reference
12.0.0
|
Represents a Sheetmetal Flat Pattern bend list builder class. More...
Public Member Functions | |
unsafe void | PopulateBendListFromView (NXOpen.View flatPatternView) |
This will populate the bend list from given flat pattern modeling view More... | |
unsafe void | EditBendItem (int existingBendId, int newBendId, string newBendName) |
This will edit a bend item in the list which has existing bend Id same as input id and assign new bend Id and bend name More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.BendListItemBuilderList | BendList [get] |
Returns the bend list More... | |
Represents a Sheetmetal Flat Pattern bend list builder class.
This builder is used to edit the bend sequence ID and bend name of the bends in the bend list.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateBendListBuilder
Created in NX12.0.0
unsafe void NXOpen.Features.SheetMetal.BendListBuilder.EditBendItem | ( | int | existingBendId, |
int | newBendId, | ||
string | newBendName | ||
) |
This will edit a bend item in the list which has existing bend Id same as input id and assign new bend Id and bend name
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
existingBendId | Existing Bend Id to search |
newBendId | Bend Id to be assigned |
newBendName | Bend name to be assigned |
unsafe void NXOpen.Features.SheetMetal.BendListBuilder.PopulateBendListFromView | ( | NXOpen.View | flatPatternView | ) |
This will populate the bend list from given flat pattern modeling view
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
flatPatternView |
|
get |
Returns the bend list
Created in NX12.0.0
License requirements: None.