NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SheetMetalFromSolid builder (Sheet Metal from Solid). More...
Public Member Functions | |
unsafe NXOpen.Edge[] | GetCandidateBendEdges () |
Get the candidate bend edges More... | |
unsafe NXOpen.Edge[] | GetAutomaticBendEdges () |
Get the automatic bend edges More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | BendEdges [get] |
Returns the bend edges More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness More... | |
unsafe bool | UseGlobalThickness [get, set] |
Returns or sets the use global thickness More... | |
unsafe NXOpen.ScCollector | WebFaces [get] |
Returns the web faces More... | |
Represents a NXOpen.Features.SheetMetalFromSolid builder (Sheet Metal from Solid).
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateSheetMetalFromSolidBuilder
Default values.
Property | Value |
---|---|
Thickness.Value |
3.0 (millimeters part), 0.1 (inches part) |
UseGlobalThickness |
1 |
Created in NX6.0.0
unsafe NXOpen.Edge [] NXOpen.Features.SheetMetal.SheetMetalFromSolidBuilder.GetAutomaticBendEdges | ( | ) |
Get the automatic bend edges
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Edge [] NXOpen.Features.SheetMetal.SheetMetalFromSolidBuilder.GetCandidateBendEdges | ( | ) |
Get the candidate bend edges
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend edges
Created in NX6.0.0
License requirements: None.
|
get |
Returns the bend options
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the thickness
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the use global thickness
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the web faces
Created in NX6.0.0
License requirements: None.