NXOpen .NET Reference
12.0.0
|
Represents a Bridge Transition builder More...
Public Types | |
enum | WidthOptions { Finite, Symmetric, FullStartEdge, FullEndEdge, FullBothEdges } |
Enum representing width option types for Bridge Transition feature. More... | |
enum | TypeOptions { Zu, Fold } |
More... | |
enum | WidthDirectionOptions { Left, Right } |
Enum representing the width direction for the Bridge Transition. More... | |
enum | InsetOptions { MaterialInside, MaterialOutside } |
Enum representing the side of the Bridge Transition material with respect to the specified tangent plane. More... | |
enum | FoldTransitionTypeOptions { Length, Bend } |
Enum representing the type of Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Fold . More... | |
Properties | |
unsafe bool | AlternateSolution [get, set] |
Returns or sets the option to get an alternate solution for the Features.SheetMetal.BridgeTransitionBuilder.FoldTransitionTypeOptions.Bend when the width option is finite or symmetric. More... | |
unsafe NXOpen.SelectEdge | EndEdge [get] |
Returns the end edge More... | |
unsafe NXOpen.Expression | EndRadius [get] |
Returns the inner bend radius of bend region near end edge. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | FoldBendOptions [get] |
Returns the bend options for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Fold bridge bend More... | |
unsafe int | FoldTransitionType [get, set] |
Returns or sets the option to get fold transition type. More... | |
unsafe NXOpen.Features.SheetMetal.BridgeTransitionBuilder.InsetOptions | InsetType [get, set] |
Returns or sets the inset type More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length of the planar region near start edge. More... | |
unsafe NXOpen.SelectISurface | Plane [get] |
Returns the tangential plane More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point with respect to which the finite or symmetric width is specified. More... | |
unsafe NXOpen.Plane | ReferenceGeometryPlane [get, set] |
Returns or sets the reference geometry plane More... | |
unsafe bool | StartAndEndParametersEqual [get, set] |
Returns or sets the option to find whether the start and end parameters are equal. More... | |
unsafe NXOpen.SelectEdge | StartEdge [get] |
Returns the start edge More... | |
unsafe NXOpen.Expression | StartRadius [get] |
Returns the inner bend radius of the bend region near start edge. More... | |
unsafe bool | TrimOrExtendToBend [get, set] |
Returns or sets the option to trim or extend faces to bend face. More... | |
unsafe NXOpen.Features.SheetMetal.BridgeTransitionBuilder.TypeOptions | Type [get, set] |
Returns or sets the transition type More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width More... | |
unsafe NXOpen.Features.SheetMetal.BridgeTransitionBuilder.WidthDirectionOptions | WidthDirection [get, set] |
Returns or sets the width direction. More... | |
unsafe NXOpen.Features.SheetMetal.BridgeTransitionBuilder.WidthOptions | WidthType [get, set] |
Returns or sets the width type More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | ZuEndEdgeBendOptions [get] |
Returns the bend options at end edge for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Zu bridge bend. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | ZuStartEdgeBendOptions [get] |
Returns the bend options at start edge for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Zu bridge bend. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Represents a Bridge Transition builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateBridgeTransitionBuilder
Created in NX5.0.2
Enum representing the type of Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Fold .
Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Fold can be defined by Length or Bend.
Enumerator | |
---|---|
Length |
Fold Transition type is Length. |
Bend |
Fold Transition type is Bend. |
Enum representing the side of the Bridge Transition material with respect to the specified tangent plane.
If it is Features.SheetMetal.BridgeTransitionBuilder.InsetOptions.MaterialInside then the transtion and start edge flow will be on the same logical side of the plane. If they are on opposite sides then use Features.SheetMetal.BridgeTransitionBuilder.InsetOptions.MaterialOutside .
Enum representing the width direction for the Bridge Transition.
This enum applies only when the width type is Features.SheetMetal.BridgeTransitionBuilder.WidthOptions.Finite . The Features.SheetMetal.BridgeTransitionBuilder.WidthDirectionOptions.Right option indicates that the width is in the counter clockwise direction of flow of the start edge in the non-thickness face adjacent to it. The Features.SheetMetal.BridgeTransitionBuilder.WidthDirectionOptions.Left option indicates the width is in the opposite direction.
Enum representing width option types for Bridge Transition feature.
|
getset |
Returns or sets the option to get an alternate solution for the Features.SheetMetal.BridgeTransitionBuilder.FoldTransitionTypeOptions.Bend when the width option is finite or symmetric.
If there is only one working solution possible then this method will not do anything.
Created in NX10.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the end edge
Created in NX5.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the inner bend radius of bend region near end edge.
End radius required to be specified for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Zu .
Created in NX5.0.2
Deprecated in NX10.0.2. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.BendOptions.BendRadius instead.
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bend options for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Fold bridge bend
The bend options object stores additional parameters for the bend, such as bend radius, neutral factor, bend relief width and depth.
Created in NX10.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the option to get fold transition type.
Created in NX10.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the inset type
Created in NX5.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the length of the planar region near start edge.
Length is required to be specified for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Fold .
Created in NX5.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the tangential plane
Only use this option to edit feature created prior to NX12. Use NXOpen.Features.SheetMetal.BridgeTransitionBuilder.ReferenceGeometryPlane to locate tangential plane.
Created in NX5.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the point with respect to which the finite or symmetric width is specified.
Created in NX5.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the reference geometry plane
Created in NX12.0.0
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the option to find whether the start and end parameters are equal.
Created in NX10.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the start edge
Created in NX5.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the inner bend radius of the bend region near start edge.
Start radius required to be specified for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Zu .
Created in NX5.0.2
Deprecated in NX10.0.2. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.BendOptions.BendRadius instead.
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the option to trim or extend faces to bend face.
Created in NX10.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the transition type
Created in NX5.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the width
Created in NX5.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the width direction.
Only applies if the width type is Features.SheetMetal.BridgeTransitionBuilder.WidthOptions.Finite
Created in NX5.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the width type
Created in NX5.0.2
License requirements to get this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bend options at end edge for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Zu bridge bend.
The bend options object stores additional parameters for the bend, such as bend radius and neutral factor.
Created in NX10.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bend options at start edge for Features.SheetMetal.BridgeTransitionBuilder.TypeOptions.Zu bridge bend.
The bend options object stores additional parameters for the bend, such as bend radius and neutral factor.
Created in NX10.0.2
License requirements: nx_flexible_pcb ("NX Flexible PCB") OR nx_sheet_metal ("NX Sheet Metal")