NXOpen .NET Reference
12.0.0
|
Represents a Closed corner feature builder. More...
Public Types | |
enum | Types { CloseAndRelief, Relief } |
This enum represents the feature types. More... | |
enum | ClosureTypeOptions { Close, Overlap } |
This enum represents Corner Closure type More... | |
enum | TreatmentTypeOptions { Open, Closed, CircularCutout, UCutout, VCutout, RectangularCutout } |
This enum represents Corner treatment type More... | |
enum | OriginTypes { BendCenter, CornerPoint } |
This enum represents Origin type More... | |
Public Member Functions | |
unsafe void | AddFacePair (NXOpen.Face firstFace, NXOpen.Face secondFace) |
Add a face pair. More... | |
unsafe void | GetFacePair (int index, out NXOpen.Face firstFace, out NXOpen.Face secondFace) |
Return the face pair. More... | |
unsafe int | GetNumberOfFacePairs () |
Returns the number of face pairs already identified for the three bend corner feature. More... | |
unsafe int | ValidateBuilderData () |
Validates the builder data. More... | |
unsafe void | RemoveFacePair (NXOpen.Face firstFace, NXOpen.Face secondFace) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BlendMiter [get, set] |
Returns or sets the option for smooth transition from miter to cutout edges. More... | |
unsafe NXOpen.Features.SheetMetal.ClosedCornerBuilder.ClosureTypeOptions | ClosureType [get, set] |
Returns or sets the closure type More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter. More... | |
unsafe NXOpen.Expression | Gap [get] |
Returns the gap. More... | |
unsafe bool | MiterCorner [get, set] |
Returns or sets the corner will be closed using the miter algorithm. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the value by which relief origin will be offset More... | |
unsafe NXOpen.Features.SheetMetal.ClosedCornerBuilder.OriginTypes | Origin [get, set] |
Returns or sets the default origin will be at the corner point instead of the intersection of bend centerlines. More... | |
unsafe NXOpen.Expression | Overlap [get] |
Returns the overlap. More... | |
unsafe NXOpen.Expression | RectangularLength [get] |
Returns the length of rectangular relief. More... | |
unsafe NXOpen.Expression | RectangularWidth [get] |
Returns the width of rectangular relief. More... | |
unsafe NXOpen.Features.SheetMetal.ClosedCornerBuilder.TreatmentTypeOptions | TreatmentType [get, set] |
Returns or sets the treatment type More... | |
unsafe NXOpen.Features.SheetMetal.ClosedCornerBuilder.Types | Type [get, set] |
Returns or sets the feature type More... | |
unsafe NXOpen.Expression | VAngle1 [get] |
Returns the angle1 of V relief. More... | |
unsafe NXOpen.Expression | VAngle2 [get] |
Returns the angle2 of V relief. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Closed corner feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateClosedCornerFeatureBuilder
Created in NX5.0.0
unsafe void NXOpen.Features.SheetMetal.ClosedCornerBuilder.AddFacePair | ( | NXOpen.Face | firstFace, |
NXOpen.Face | secondFace | ||
) |
Add a face pair.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
firstFace | A bend face from a bend |
secondFace | A bend face from an adjacent bend |
unsafe void NXOpen.Features.SheetMetal.ClosedCornerBuilder.GetFacePair | ( | int | index, |
out NXOpen.Face | firstFace, | ||
out NXOpen.Face | secondFace | ||
) |
Return the face pair.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
index | Index of the desired face pair |
firstFace | First face of the face pair |
secondFace | Second face of the face pair |
unsafe int NXOpen.Features.SheetMetal.ClosedCornerBuilder.GetNumberOfFacePairs | ( | ) |
Returns the number of face pairs already identified for the three bend corner feature.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unsafe void NXOpen.Features.SheetMetal.ClosedCornerBuilder.RemoveFacePair | ( | NXOpen.Face | firstFace, |
NXOpen.Face | secondFace | ||
) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
firstFace | A face from an already selected face pair |
secondFace | The other face from the face pair |
unsafe int NXOpen.Features.SheetMetal.ClosedCornerBuilder.ValidateBuilderData | ( | ) |
Validates the builder data.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the option for smooth transition from miter to cutout edges.
Created in NX8.5.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the closure type
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the diameter.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the gap.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the corner will be closed using the miter algorithm.
Created in NX7.5.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the value by which relief origin will be offset
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the default origin will be at the corner point instead of the intersection of bend centerlines.
Created in NX6.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the overlap.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the length of rectangular relief.
The length is associated to the first bend selected.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the width of rectangular relief.
The width is associated to the second bend selected.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the treatment type
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the feature type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the angle1 of V relief.
This is the angle associated with the first bend selected.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the angle2 of V relief.
This is the angle associated to the second bend selected.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")