NXOpen .NET Reference
12.0.0
|
Represents a Contour Flange feature builder. More...
Public Types | |
enum | SectionSideOptions { Left, Right } |
This enum represents the side of the section in which material is created. More... | |
enum | SweepSideOptions { SectionNormalSide, SectionReverseNormalSide } |
This enum represents the side in which the contour flange will be swept. More... | |
enum | SweepTypeOptions { Finite, Symmetric, ToEnd, Chain } |
This enum represents the sweep type of the contour flange More... | |
Public Member Functions | |
unsafe NXOpen.Expression | GetThickness () |
THE thickness of contour flange More... | |
unsafe void | SetThickness (string thickness) |
More... | |
unsafe NXOpen.Expression | GetSweepDistance () |
THE projection distance of contour flange More... | |
unsafe void | SetSweepDistance (string sweepDistance) |
More... | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating a Contour Flange or not. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options More... | |
unsafe NXOpen.Section | EdgeChain [get, set] |
Returns or sets the section having chain edges. More... | |
unsafe bool | IsSecondary [get, set] |
Returns or sets the contour flange type. More... | |
unsafe NXOpen.Features.SheetMetal.MiterOptions | MiterOptions [get] |
Returns the miter options More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section of contour flange More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the sketch More... | |
unsafe NXOpen.Features.SheetMetal.ContourFlangeBuilder.SweepSideOptions | SweepSide [get, set] |
Returns or sets the projection direction of contour flange More... | |
unsafe NXOpen.Features.SheetMetal.ContourFlangeBuilder.SweepTypeOptions | SweepType [get, set] |
Returns or sets the projection side of contour flange More... | |
unsafe NXOpen.Features.SheetMetal.ContourFlangeBuilder.SectionSideOptions | ThicknessSide [get, set] |
Returns or sets the thickness side of contour flange More... | |
Represents a Contour Flange feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateContourFlangeFeatureBuilder
Created in NX4.0.0
This enum represents the side of the section in which material is created.
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. The "right" option represents the person's right hand side. This interpretation is the same regardless of whether the section is open or closed. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
Left | |
Right |
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.ContourFlangeBuilder.GetSweepDistance | ( | ) |
THE projection distance of contour flange
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.ContourFlangeBuilder.GetThickness | ( | ) |
THE thickness of contour flange
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe void NXOpen.Features.SheetMetal.ContourFlangeBuilder.SetSweepDistance | ( | string | sweepDistance | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.ContourFlangeBuilder.GetSweepDistance instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
sweepDistance |
unsafe void NXOpen.Features.SheetMetal.ContourFlangeBuilder.SetThickness | ( | string | thickness | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.ContourFlangeBuilder.GetThickness instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
thickness |
unsafe int NXOpen.Features.SheetMetal.ContourFlangeBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating a Contour Flange or not.
If the Builder data is valid, returned value shall be 0
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend options
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the section having chain edges.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the contour flange type.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the miter options
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the section of contour flange
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the sketch
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the projection direction of contour flange
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the projection side of contour flange
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the thickness side of contour flange
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")