NXOpen .NET Reference
12.0.0
|
Represents a Miter Data Options builder. More...
Public Types | |
enum | PositionOptions { None, Start, End, Both } |
the miter positions options. More... | |
enum | TypeOptions { NormalToSourceFace, NormalToThicknessFace } |
the miter type options. More... | |
enum | ClosedCornerTypeOptions { None, Open, Closed, CircularCutout, UCutout, VCutout } |
the closed corner type options. More... | |
enum | CornerTreatmentOriginTypeOptions { BendCenter, CornerPoint } |
This enum represents corner treatment cutout origin type More... | |
Public Member Functions | |
unsafe NXOpen.Expression | GetStartValue () |
THE miter start value expression. More... | |
unsafe void | SetStartValue (string startValue) |
More... | |
unsafe NXOpen.Expression | GetEndValue () |
THE miter end value expression. More... | |
unsafe void | SetEndValue (string endValue) |
More... | |
unsafe NXOpen.Expression | GetClosedCornerDiameter () |
The diameter expression of the closed corner. More... | |
unsafe void | SetClosedCornerDiameter (string endValue) |
More... | |
Properties | |
unsafe bool | BlendMiter [get, set] |
Returns or sets the option that specifies whether to blend the sharp edges created by the miter More... | |
unsafe NXOpen.Expression | ClosedCornerGap [get] |
Returns the corner gap used for a contour flange corner in case of a closed corner condition. More... | |
unsafe NXOpen.Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions | ClosedCornerType [get, set] |
Returns or sets the closed corner option type. More... | |
unsafe NXOpen.Expression | ClosedCornerVAngle1 [get] |
Returns the v cutout angle1 expression of the closed corner. More... | |
unsafe NXOpen.Expression | ClosedCornerVAngle2 [get] |
Returns the v cutout angle2 expression of the closed corner. More... | |
unsafe NXOpen.Expression | CornerTreatmentOffset [get] |
Returns the offset used for circular, u and v cutout corner treatments. More... | |
unsafe NXOpen.Features.SheetMetal.MiterOptions.CornerTreatmentOriginTypeOptions | CornerTreatmentOriginType [get, set] |
Returns or sets the origin used for circular, u and v cutout corner treatments. More... | |
unsafe NXOpen.Features.SheetMetal.MiterOptions.TypeOptions | EndType [get, set] |
Returns or sets the miter end type. More... | |
unsafe bool | MiterCorner [get, set] |
Returns or sets the miter toggle value that specifies whether to miter the corner. More... | |
unsafe bool | MiterInteriorCornersIfNecessary [get, set] |
Returns or sets the miter_corners option. More... | |
unsafe NXOpen.Expression | MiterRootRadius [get] |
Returns the root radius used when mitering the corner. More... | |
unsafe NXOpen.Features.SheetMetal.MiterOptions.PositionOptions | Position [get, set] |
Returns or sets the position of miter. More... | |
unsafe NXOpen.Features.SheetMetal.MiterOptions.TypeOptions | StartType [get, set] |
Returns or sets the miter start type. More... | |
unsafe NXOpen.Expression | ThreeBendCornerFlangeClearance [get] |
Returns the flange clearance used for a contour flange corner in case of a three bend corner condition. More... | |
unsafe bool | UseNormalCutoutMethod [get, set] |
Returns or sets the cut type of the sheet. More... | |
Represents a Miter Data Options builder.
Mitre cut is essentially an end treatment to the contour flange feature, which shall prevent merging/interference with the existing or newly placed features in sheet metal.
Created in NX4.0.0
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.MiterOptions.GetClosedCornerDiameter | ( | ) |
The diameter expression of the closed corner.
Applicable only when NXOpen.Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions is Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.CircularCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.UCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.MiterOptions.GetEndValue | ( | ) |
THE miter end value expression.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.MiterOptions.GetStartValue | ( | ) |
THE miter start value expression.
Positive value adds material and negative v
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Features.SheetMetal.MiterOptions.SetClosedCornerDiameter | ( | string | endValue | ) |
Created in NX4.0.0
License requirements: None.
endValue |
unsafe void NXOpen.Features.SheetMetal.MiterOptions.SetEndValue | ( | string | endValue | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.MiterOptions.GetEndValue instead.
License requirements: None.
endValue |
unsafe void NXOpen.Features.SheetMetal.MiterOptions.SetStartValue | ( | string | startValue | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from Features.SheetMetal.MiterOptions.GetStartValue instead.
License requirements: None.
startValue |
|
getset |
Returns or sets the option that specifies whether to blend the sharp edges created by the miter
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the corner gap used for a contour flange corner in case of a closed corner condition.
This applies for all treatment types in Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the closed corner option type.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the v cutout angle1 expression of the closed corner.
Applicable only when NXOpen.Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions is Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX8.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the v cutout angle2 expression of the closed corner.
Applicable only when NXOpen.Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions is Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX8.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the offset used for circular, u and v cutout corner treatments.
This only applies when the treatment type is set to Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.CircularCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.UCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the origin used for circular, u and v cutout corner treatments.
This only applies when the treatment type is set to Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.CircularCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.UCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the miter end type.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the miter toggle value that specifies whether to miter the corner.
This only applies when the treatment type is set to Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.Closed or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.CircularCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.UCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the miter_corners option.
If set to true, it miter bend edges that are larger than default bend radius.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the root radius used when mitering the corner.
This only applies when the treatment type is set to Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.Closed or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.CircularCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.UCutout or Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions.VCutout .
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the position of miter.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the miter start type.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flange clearance used for a contour flange corner in case of a three bend corner condition.
This applies for all treatment types in Features.SheetMetal.MiterOptions.ClosedCornerTypeOptions
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the cut type of the sheet.
If set to true, mitering is done using the normal cutout method and aims to reduce the small segements that result as part of miter computation, and is carried out on an unbent sheet. Normally, the cut runs through from one bend centre to another. The sheet is later bent to achieve the desired result.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.