NXOpen .NET Reference
12.0.0
|
Represents a Features.SheetMetal.LighteningCutout builder More...
Public Types | |
enum | CutoutType { Hole, UserDefined } |
Represents the type of Lightening Cutout More... | |
Public Member Functions | |
unsafe string[] | GetStandards () |
Returns the standard names available for the material selected More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options More... | |
unsafe bool | CheckClearance [get, set] |
Returns or sets whether to check the clearance More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter when the type is NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType.Hole More... | |
unsafe NXOpen.Expression | DieRadius [get] |
Returns the die radius More... | |
unsafe NXOpen.Section | HoleCenter [get] |
Returns the hole center when the type is NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType.Hole More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe NXOpen.Expression | NeutralFactor [get] |
Returns the neutral factor More... | |
unsafe bool | ReverseBendDirection [get, set] |
Returns or sets whether the bend direction is reversed More... | |
unsafe NXOpen.Expression | SectionCornerRadius [get] |
Returns the section corner radius More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get] |
Returns the Sketch used by Lightening Cutout More... | |
unsafe string | StandardName [get, set] |
Returns or sets the standard name selected More... | |
unsafe NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Section | UserDefinedSection [get] |
Returns the section when the type is NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType.UserDefined More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.SheetMetal.LighteningCutout builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateLighteningCutoutBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
45 |
CheckClearance |
1 |
Clearance.Value |
5 (millimeters part), 0.12 (inches part) |
Diameter.Value |
102 (millimeters part), 2.6 (inches part) |
DieRadius.Value |
8 (millimeters part), 0.2 (inches part) |
Length.Value |
6 (millimeters part), 0.125 (inches part) |
NeutralFactor.Value (deprecated) |
0.33 |
SectionCornerRadius.Value |
8 (millimeters part), 0.2 (inches part) |
Type |
UserDefined |
Created in NX11.0.0
unsafe string [] NXOpen.Features.SheetMetal.LighteningCutoutBuilder.GetStandards | ( | ) |
Returns the standard names available for the material selected
Created in NX11.0.0
License requirements: None.
|
get |
Returns the angle
Created in NX11.0.0
License requirements: None.
|
get |
Returns the bend options
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets whether to check the clearance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the clearance
Created in NX11.0.0
License requirements: None.
|
get |
Returns the diameter when the type is NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType.Hole
Created in NX11.0.0
License requirements: None.
|
get |
Returns the die radius
Created in NX11.0.0
License requirements: None.
|
get |
Returns the hole center when the type is NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType.Hole
Created in NX11.0.0
License requirements: None.
|
get |
Returns the length
Created in NX11.0.0
License requirements: None.
|
get |
Returns the neutral factor
Created in NX11.0.0
Deprecated in NX12.0.0. Obtain the bend options object using NXOpen.Features.SheetMetal.LighteningCutoutBuilder.BendOptions and from bend options, get Neutral Factor using NXOpen.Features.SheetMetal.BendOptions.NeutralFactor
License requirements: None.
|
getset |
Returns or sets whether the bend direction is reversed
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the section corner radius
Created in NX11.0.0
License requirements: None.
|
get |
Returns the Sketch used by Lightening Cutout
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the standard name selected
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the section when the type is NXOpen.Features.SheetMetal.LighteningCutoutBuilder.CutoutType.UserDefined
Created in NX11.0.0
License requirements: None.