NXOpen .NET Reference
12.0.0
|
Represents a ResizeBendRadius feature builder. More...
Public Types | |
enum | Types { FixedFoldedLength, FixedUnfoldedLength } |
This enum represents the feature types. More... | |
enum | BendReliefTypeOptions { Square, Round, None } |
This enum represents the bend relief type. More... | |
Public Member Functions | |
unsafe void | SetBendReliefType (NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder.BendReliefTypeOptions bendReliefType) |
More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | BendFaces [get] |
Returns the bend faces More... | |
unsafe NXOpen.Expression | BendRadius [get] |
Returns the bend radius More... | |
unsafe NXOpen.Expression | BendReliefDepth [get] |
Returns the bend relief depth. More... | |
unsafe NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder.BendReliefTypeOptions | BendReliefType [get] |
Returns the relief type for the resize bend radius feature. More... | |
unsafe NXOpen.Expression | BendReliefWidth [get] |
Returns the bend relief width. More... | |
unsafe NXOpen.SelectDisplayableObject | ReferenceEntity [get] |
Returns the non-thickness planar face or linear edge to remain fixed while bend is resized More... | |
unsafe NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder.Types | Type [get, set] |
Returns or sets the feature type More... | |
Represents a ResizeBendRadius feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateResizeBendRadiusFeatureBuilder
Created in NX5.0.0
unsafe void NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder.SetBendReliefType | ( | NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder.BendReliefTypeOptions | bendReliefType | ) |
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bendReliefType |
|
get |
Returns the bend faces
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend radius
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend relief depth.
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the relief type for the resize bend radius feature.
The options are in NXOpen.Features.SheetMetal.ResizeBendRadiusBuilder.BendReliefType .
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend relief width.
Created in NX9.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the non-thickness planar face or linear edge to remain fixed while bend is resized
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the feature type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")