NXOpen .NET Reference
12.0.0
|
Represents a Jog feature builder. More...
Public Types | |
enum | DirectionTypeOptions { SectionNormalSide, SectionReverseNormalSide } |
this enum represents the direction for the Jog. More... | |
enum | FixedSideOptions { SectionSideLeft, SectionSideRight } |
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. More... | |
enum | DimensionTypeOptions { Offset, Full } |
the Dimension options for jog. More... | |
enum | BendLocationOptions { MaterialInside, MaterialOutside, BendOutside } |
Represents the bend location type. More... | |
Public Member Functions | |
unsafe NXOpen.Expression | GetHeight () |
Height of the Jog More... | |
unsafe void | SetHeight (string height) |
More... | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating a jog or not. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SheetMetal.JogBuilder.BendLocationOptions | BendLocation [get, set] |
Returns or sets More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the bend options. More... | |
unsafe NXOpen.Features.SheetMetal.JogBuilder.DimensionTypeOptions | DimensionType [get, set] |
Returns or sets the Offset Dimension More... | |
unsafe NXOpen.Features.SheetMetal.JogBuilder.DirectionTypeOptions | DirectionType [get, set] |
Returns or sets More... | |
unsafe bool | ExtendProfile [get, set] |
Returns or sets More... | |
unsafe NXOpen.Features.SheetMetal.JogBuilder.FixedSideOptions | FixedSide [get, set] |
Returns or sets More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets More... | |
unsafe NXOpen.Face | TargetFace [get, set] |
Returns or sets the target face on which jog feature applies. More... | |
Represents a Jog feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateJogFeatureBuilder
Created in NX5.0.0
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up.
The "right" option represents the person's right hand side. This interpretation is the same regardless of whether the section is open or closed. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
SectionSideLeft |
Side pointed to by the inverse of the tangent cross normal vector |
SectionSideRight |
Side pointed to by the tangent cross normal vector |
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.JogBuilder.GetHeight | ( | ) |
Height of the Jog
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe void NXOpen.Features.SheetMetal.JogBuilder.SetHeight | ( | string | height | ) |
Created in NX5.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.JogBuilder.GetHeight instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
height |
unsafe int NXOpen.Features.SheetMetal.JogBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating a jog or not.
If the Builder data is valid, returned value shall be 0
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend options.
The option Features.SheetMetal.BendOptions.CornerReliefTypeOptions.None is not valid for the Features.Jog starting NX11 onwards.
From NX 12 Features.SheetMetal.BendOptions.ExtendBendRelief has no effect on the Jog feature.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the Offset Dimension
The actual extent distance of the Jog will be determined by the active dimension option. In case of Features.SheetMetal.JogBuilder.DimensionTypeOptions.Offset the actual extent distance will be offset dimension distance plus the thickness of sheet. In case of Features.SheetMetal.JogBuilder.DimensionTypeOptions.Full the actual extent distance will be the Full dimension distance.
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the target face on which jog feature applies.
Created in NX10.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")