NXOpen .NET Reference
12.0.0
|
The Rebend feature class. More...
Public Member Functions | |
unsafe int | ValidateBuilderData () |
Verify whether the builder data is valid for creating Rebend or not. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | FaceCollector [get, set] |
Returns or sets the unbent faces to rebend More... | |
unsafe NXOpen.NXObject | ReferenceEntity [get, set] |
Returns or sets the non-thickness planar face or linear edge to remain fixed while part is rebent More... | |
The Rebend feature class.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateRebendFeatureBuilder
Created in NX5.0.0
unsafe int NXOpen.Features.SheetMetal.RebendBuilder.ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating Rebend or not.
If the Builder data is valid, returned value shall be 0
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the unbent faces to rebend
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the non-thickness planar face or linear edge to remain fixed while part is rebent
Created in NX7.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")