NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ResizeBendAngle builder More...
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the bend angle More... | |
unsafe NXOpen.SelectFace | BendFace [get] |
Returns the bend face More... | |
unsafe bool | KeepRadiusFixed [get, set] |
Returns or sets the flag indicationg to keep radius fixed More... | |
unsafe NXOpen.SelectEdge | ReferenceEdge [get] |
Returns the reference edge More... | |
unsafe NXOpen.SelectFace | ReferenceFace [get] |
Returns the reference face More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Represents a NXOpen.Features.ResizeBendAngle builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateResizeBendAngleBuilder
Created in NX5.0.0
|
get |
Returns the bend angle
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the bend face
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the flag indicationg to keep radius fixed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the reference edge
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the reference face
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")