NXOpen .NET Reference
12.0.0
|
Represents a louver feature builder. More...
Public Types | |
enum | DepthSideOptions { SectionNormalSide, SectionReverseNormalSide } |
This enum represents the depth side for the louver. More... | |
enum | SectionSideOptions { Left, Right } |
This enum represents the side of the section that the louver width is measured. More... | |
enum | EndTypeOptions { Formed, Lanced } |
This enum represents the end type for the louver. More... | |
Public Member Functions | |
unsafe void | SetDepth (string depth) |
More... | |
unsafe void | SetWidth (string width) |
More... | |
unsafe void | SetDieRadius (string dieRadius) |
More... | |
unsafe int | ValidateBuilderData () |
This method verifies that the builder data is valid for louver creation. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth of the louver More... | |
unsafe NXOpen.Features.SheetMetal.LouverBuilder.DepthSideOptions | DepthSide [get, set] |
Returns or sets the depth side for the louver. More... | |
unsafe NXOpen.Expression | DieRadius [get] |
Returns the die radius. More... | |
unsafe NXOpen.Features.SheetMetal.LouverBuilder.EndTypeOptions | EndType [get, set] |
Returns or sets the end type for the louver. More... | |
unsafe bool | IncludeRounding [get, set] |
Returns or sets the option to round the edges of the louver using the die radius. More... | |
unsafe NXOpen.Expression | MinimumToolClearance [get] |
Returns the minimum tool clearance expression. More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section used by the louver. More... | |
unsafe NXOpen.Features.SheetMetal.LouverBuilder.SectionSideOptions | SectionSide [get, set] |
Returns or sets the side of the section on which the louver is created and width is measure. More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the internal sketch used by the louver's section. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width of the louver. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a louver feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateLouverFeatureBuilder
Created in NX4.0.0
This enum represents the side of the section that the louver width is measured.
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. The "right" option represents the person's right hand side. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
Left |
Side pointed to by the inverse of the tangent cross normal vector |
Right |
Side pointed to by the tangent cross normal vector |
unsafe void NXOpen.Features.SheetMetal.LouverBuilder.SetDepth | ( | string | depth | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.LouverBuilder.Depth instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
depth |
unsafe void NXOpen.Features.SheetMetal.LouverBuilder.SetDieRadius | ( | string | dieRadius | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.LouverBuilder.DieRadius instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
dieRadius |
unsafe void NXOpen.Features.SheetMetal.LouverBuilder.SetWidth | ( | string | width | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use NXOpen.Expression.RightHandSide on the NXOpen.Expression object returned from NXOpen.Features.SheetMetal.LouverBuilder.Width instead.
License requirements: nx_sheet_metal ("NX Sheet Metal")
width |
unsafe int NXOpen.Features.SheetMetal.LouverBuilder.ValidateBuilderData | ( | ) |
This method verifies that the builder data is valid for louver creation.
If the builder data is valid, it returns a value of 0.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the depth of the louver
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the depth side for the louver.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the die radius.
Not used if NXOpen.Features.SheetMetal.LouverBuilder.IncludeRounding is false.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the end type for the louver.
Select lanced end or formed end from NXOpen.Features.SheetMetal.LouverBuilder.EndTypeOptions .
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the option to round the edges of the louver using the die radius.
If this is false, then the value of NXOpen.Features.SheetMetal.LouverBuilder.DieRadius is not used.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the minimum tool clearance expression.
Created in NX6.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the section used by the louver.
The section should be open.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the side of the section on which the louver is created and width is measure.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the internal sketch used by the louver's section.
If the sketch is created internally as part of the louver command in the UI, then it is consumed by the louver and does not show up as a separate feature in the part navigator. By setting the sketch object here, you will be making it internal to the louver feature.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the width of the louver.
The side of the section that the width is measured from depends on the value of the section side (see NXOpen.Features.SheetMetal.LouverBuilder.SectionSide ).
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")