NXOpen .NET Reference
12.0.0
|
Represents a NX Sheet Metal NXOpen.Features.Gusset builder More...
Public Types | |
enum | Types { AutomaticProfile, UserDefinedProfile } |
This enum represents the two Gusset Feature types. More... | |
enum | WidthSides { Side1, Side2, Symmetric } |
This enum represents the different options for thickening the user defined profile Gusset. More... | |
enum | PlacementTypes { Single, Fit, Fill, Fixed } |
This enum represents the different options for placing an automatic profile Gusset. More... | |
enum | Shapes { Square, Round } |
This enum represents the two different shapes for Gusset. More... | |
Public Member Functions | |
unsafe void | GetStartEdgeCandidates (out NXOpen.Edge[] candidateEdges) |
Get the edges on the bend face that can be selected as Start Edge. More... | |
unsafe NXOpen.Vector3d | GetPlacementOriginAndDirection (out NXOpen.Point3d origin) |
Get the placement origin and direction. More... | |
unsafe void | AlternateSolution () |
Cycles the available solutions when a user defined profile intersects the solid body. More... | |
unsafe bool | GetIsPreNx10 () |
Whether this is a pre-NX10 gusset. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectFace | BendFace [get] |
Returns the bend face More... | |
unsafe NXOpen.Expression | CornerRadius [get] |
Returns the corner radius More... | |
unsafe NXOpen.Plane | DatumPlane [get, set] |
Returns or sets the plane of the gusset profile. More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth More... | |
unsafe NXOpen.Expression | DieRadius [get] |
Returns the die radius value of the sharp edges of the bottom face. More... | |
unsafe int | PlacementCount [get, set] |
Returns or sets the placement count More... | |
unsafe NXOpen.Expression | PlacementDistance [get] |
Returns the placement distance More... | |
unsafe NXOpen.Expression | PlacementSpacing [get] |
Returns the placement spacing More... | |
unsafe NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes | PlacementType [get, set] |
Returns or sets the placement type More... | |
unsafe NXOpen.Expression | PunchRadius [get] |
Returns the punch radius value More... | |
unsafe NXOpen.Section | Section [get] |
Returns the section More... | |
unsafe NXOpen.Features.SheetMetal.GussetBuilder.Shapes | Shape [get, set] |
Returns or sets the shape More... | |
unsafe NXOpen.Expression | SideAngle [get] |
Returns the side angle. More... | |
unsafe NXOpen.SelectEdge | StartEdge [get] |
Returns the start edge More... | |
unsafe NXOpen.Features.SheetMetal.GussetBuilder.Types | Type [get, set] |
Returns or sets the type of Gusset feature More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width value for the Gusset More... | |
unsafe NXOpen.Features.SheetMetal.GussetBuilder.WidthSides | WidthSide [get, set] |
Returns or sets the width side More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NX Sheet Metal NXOpen.Features.Gusset builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateGussetBuilder
Default values.
Property | Value |
---|---|
CornerRadius.Value |
1 (millimeters part), 0.05 (inches part) |
Depth.Value |
10 (millimeters part), 1 (inches part) |
DieRadius.Value |
2 (millimeters part), 0.1 (inches part) |
PlacementCount |
2 |
PlacementDistance.Value |
10 (millimeters part), 1 (inches part) |
PlacementSpacing.Value |
20 (millimeters part), 2 (inches part) |
PlacementType |
Single |
PunchRadius.Value |
2 (millimeters part), 0.1 (inches part) |
Shape |
Square |
SideAngle.Value |
0 |
Width.Value |
10 (millimeters part), 1 (inches part) |
WidthSide |
Side1 |
Created in NX7.5.0
This enum represents the different options for placing an automatic profile Gusset.
This enum represents the different options for thickening the user defined profile Gusset.
unsafe void NXOpen.Features.SheetMetal.GussetBuilder.AlternateSolution | ( | ) |
Cycles the available solutions when a user defined profile intersects the solid body.
If there is only one working solution then it will be automatically selected and this method will not do anything.
Created in NX7.5.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
unsafe bool NXOpen.Features.SheetMetal.GussetBuilder.GetIsPreNx10 | ( | ) |
Whether this is a pre-NX10 gusset.
Use this to determine whether the gusset is created prior to NX10.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Vector3d NXOpen.Features.SheetMetal.GussetBuilder.GetPlacementOriginAndDirection | ( | out NXOpen.Point3d | origin | ) |
Get the placement origin and direction.
Only use this option to edit gussets created prior to NX10. Use NXOpen.Features.SheetMetal.GussetBuilder.DatumPlane to locate automatic profile gussets from NX10 onwards. Get the point from which the placement distance will be measured and the direction along which the positive distance is defined.
Created in NX7.5.0
License requirements: None.
origin | Start point from which placement distance is measured. |
unsafe void NXOpen.Features.SheetMetal.GussetBuilder.GetStartEdgeCandidates | ( | out NXOpen.Edge[] | candidateEdges | ) |
Get the edges on the bend face that can be selected as Start Edge.
Only use this option to edit gussets created prior to NX10. Use NXOpen.Features.SheetMetal.GussetBuilder.DatumPlane to locate automatic profile gussets from NX10 onwards. Get the edges on the bend face that can be selected as Start Edge. If there is no Bend Face, then no edges will be returned.
Created in NX7.5.0
License requirements: None.
candidateEdges | An array of edges that are valid for selection as start edge |
|
get |
Returns the bend face
Selects the bend face along which the gusset is placed.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the corner radius
Only use this option to edit gussets created prior to NX10. From NX10 onwards, this is going to be automatically determined by adding the material thickness to the NXOpen.Features.SheetMetal.GussetBuilder.PunchRadius This value is used only for the NXOpen.Features.SheetMetal.GussetBuilder.Shapes.Square shape. The value must be greater than or equal to zero.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the plane of the gusset profile.
Returns the datum plane on the bend face that contains the profile of the automatic profile gusset.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the depth
This value is used for the automatic profile Gussets. It represents the distance from the outer bend face of the selected bends along the bisector of the planar faces adjacent to the outer bend face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the die radius value of the sharp edges of the bottom face.
The value must be greater than or equal to zero.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the placement count
Only use this option to edit gussets created prior to NX10. Use patterns to create multiple gussets from NX10 onwards. This value is used if the NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes is set to NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Fit or NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Fixed . It represents the number of occurances of the automatic profile Gusset to create on the selected bend face. The count must be greater than zero for NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Fit and greater than one for NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Fixed .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the placement distance
Only use this option to edit gussets created prior to NX10. Use NXOpen.Features.SheetMetal.GussetBuilder.DatumPlane to locate automatic profile gussets from NX10 onwards. If the NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes is set to NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Single , then this option represents the location of the automatic profile Gusset from one of the ends of the selected bend face. The distance is measured in a direction going from the start end to the other end. Users can specify which end of the selected bend face to use as the start.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the placement spacing
Only use this option to edit gussets created prior to NX10. Use patterns to create multiple gussets from NX10 onwards. This value is used if the NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes is set to NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Fill or NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes.Fixed . It represents the spacing between the automatic profile Gussets to create on the selected bend face.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the placement type
Only use this option to edit gussets created prior to NX10. Use patterns to create multiple gussets from NX10 onwards. Specify the Gusset placement option. See the description of NXOpen.Features.SheetMetal.GussetBuilder.PlacementTypes elements for details.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the punch radius value
The application of the punch radius has changed from NX10 onwards, to ensure material thickness is constant in the gusset. See the legend in the gusset dialog for more information.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the section
This section object contains a planar set of connected curves that will be used to create a Gusset of type NXOpen.Features.SheetMetal.GussetBuilder.Types.UserDefinedProfile . This profile can be closed or open. If it is open, then the end points can touch face(s). The profile must not intersect the solid body. If an open profile does not intersect or touch any face, each end will be extended until it touches a face.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the shape
See NXOpen.Features.SheetMetal.GussetBuilder.Shapes for details.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the side angle.
The value must be greater than or equal to zero.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the start edge
Only use this option to edit gussets created prior to NX10. Use NXOpen.Features.SheetMetal.GussetBuilder.DatumPlane to locate automatic profile gussets from NX10 onwards. Selects the edge on the bend face to determine the gusset offset direction.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type of Gusset feature
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the width value for the Gusset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the width side
Defines the side of the profile to which material should be added or from which material should be removed to construct the feature.
The side option is not required when the profile is closed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")