NXOpen .NET Reference
12.0.0
|
This is the feature builder for the convert to sheetmetal feature. More...
Public Types | |
enum | BendReliefTypeOptions { None, Square, Round } |
This enum represents the bend relief type. More... | |
Public Member Functions | |
unsafe NXOpen.Edge[] | GetRipEdges () |
Gets the array of edges selected for ripping while converting to sheetmetal. More... | |
unsafe void | SetRipEdges (NXOpen.Edge[] ripEdges) |
Sets the array of edges that need to be ripped while converting to sheetmetal. More... | |
unsafe void | SetBendReliefWidth (string bendReliefWidth) |
More... | |
unsafe void | SetBendReliefDepth (string bendReliefDepth) |
More... | |
unsafe int | ValidateBuilderData () |
Verify that the builder data is valid for feature creation. More... | |
unsafe NXOpen.Features.SheetMetal.ConvertInputListItemBuilder | CreateConvertInputListItem () |
Create a corner list item. More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | AdditionalFacesToConvert [get] |
Returns the additional faces to convert More... | |
unsafe NXOpen.Face | BaseFace [get, set] |
Returns or sets the base face from which the thickness of the part is determined. More... | |
unsafe NXOpen.Expression | BendReliefDepth [get] |
Returns the bend relief depth. More... | |
unsafe NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.BendReliefTypeOptions | BendReliefType [get, set] |
Returns or sets the bend relief type. More... | |
unsafe NXOpen.Expression | BendReliefWidth [get] |
Returns the bend relief width. More... | |
unsafe NXOpen.Features.SheetMetal.ConvertInputListItemBuilderList | CornerList [get] |
Returns the corner list More... | |
unsafe NXOpen.Face | LocalBaseFace [get, set] |
Returns or sets the base face of local convert from which the thickness of the part is determined. More... | |
unsafe NXOpen.ScCollector | LocalRegionFaces [get] |
Returns the faces for local convert More... | |
unsafe bool | MaintainZeroBendRadius [get, set] |
Returns or sets the option for Maintain zero bend radius. More... | |
unsafe NXOpen.Section | RipSection [get, set] |
Returns or sets the section containing curves that need to be ripped while converting to sheetmetal. More... | |
unsafe NXOpen.Features.SketchFeature | Sketch [get, set] |
Returns or sets the internal sketch (used to specify rip curves), if it exists. More... | |
This is the feature builder for the convert to sheetmetal feature.
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateConvertToSheetmetalFeatureBuilder
Created in NX4.0.0
unsafe NXOpen.Features.SheetMetal.ConvertInputListItemBuilder NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.CreateConvertInputListItem | ( | ) |
Create a corner list item.
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
unsafe NXOpen.Edge [] NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.GetRipEdges | ( | ) |
Gets the array of edges selected for ripping while converting to sheetmetal.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
unsafe void NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.SetBendReliefDepth | ( | string | bendReliefDepth | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.ConvertToSheetmetalBuilder.BendReliefDepth instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
bendReliefDepth |
unsafe void NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.SetBendReliefWidth | ( | string | bendReliefWidth | ) |
Created in NX4.0.0
Deprecated in NX10.0.0. Use Expression.RightHandSide on the Expression object returned from Features.SheetMetal.ConvertToSheetmetalBuilder.BendReliefWidth instead.
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
bendReliefWidth |
unsafe void NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.SetRipEdges | ( | NXOpen.Edge[] | ripEdges | ) |
Sets the array of edges that need to be ripped while converting to sheetmetal.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
ripEdges |
unsafe int NXOpen.Features.SheetMetal.ConvertToSheetmetalBuilder.ValidateBuilderData | ( | ) |
Verify that the builder data is valid for feature creation.
If the builder data is valid, it returns a value of 0.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the additional faces to convert
Created in NX10.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the base face from which the thickness of the part is determined.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the bend relief depth.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the bend relief type.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the bend relief width.
Created in NX4.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the corner list
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the base face of local convert from which the thickness of the part is determined.
Created in NX12.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
get |
Returns the faces for local convert
Created in NX12.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the option for Maintain zero bend radius.
If the option is set to true, a tiny 0.02 mm radius bend will be created on inside sharp edge (for the features created in NX8 or later releases); else the radius value from NXSM Preferences will be used.
Created in NX8.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
|
getset |
Returns or sets the section containing curves that need to be ripped while converting to sheetmetal.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the internal sketch (used to specify rip curves), if it exists.
Created in NX4.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") OR nx_ship_detail ("Ship Detail Design")