NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.HemFlange builder More...
Public Types | |
enum | InsetTypeOptions { MaterialInside, MaterialOutside, BendOutside } |
This enum represents the inset type for the material of the hem flange. More... | |
enum | BendReliefOptions { Square, Round, None } |
This enum represents the Bend relief type of the hem flange. More... | |
enum | TypeOptions { ClosedHemType, OpenHemType, SFlangeHemType, CurlHemType, OpenLoopHemType, ClosedLoopHemType, CenteredLoopHemType } |
Represents the Hem Flange type. More... | |
Properties | |
unsafe NXOpen.Expression | BendReliefDepth [get] |
Returns the bend relief depth More... | |
unsafe NXOpen.Features.SheetMetal.HemFlangeBuilder.BendReliefOptions | BendReliefType [get, set] |
Returns or sets the bend relief type More... | |
unsafe NXOpen.Expression | BendReliefWidth [get] |
Returns the bend relief width More... | |
unsafe NXOpen.ScCollector | EdgeChain [get] |
Returns the edge chain More... | |
unsafe NXOpen.Expression | FirstBendRadius [get] |
Returns the first bend radius More... | |
unsafe NXOpen.Expression | FirstFlangeLength [get] |
Returns the first flange length More... | |
unsafe NXOpen.Features.SheetMetal.HemFlangeBuilder.InsetTypeOptions | InsetType [get, set] |
Returns or sets the inset type options More... | |
unsafe NXOpen.Expression | MiterAngle [get] |
Returns the miter angle More... | |
unsafe NXOpen.Expression | NeutralFactor [get] |
Returns the neutral factor More... | |
unsafe NXOpen.Expression | SecondBendRadius [get] |
Returns the second bend radius More... | |
unsafe NXOpen.Expression | SecondFlangeLength [get] |
Returns the second flange length More... | |
unsafe NXOpen.Expression | SweepAngle [get] |
Returns the sweep More... | |
unsafe NXOpen.Features.SheetMetal.HemFlangeBuilder.TypeOptions | Type [get, set] |
Returns or sets the hem type More... | |
unsafe bool | UseMiter [get, set] |
Returns or sets the use miter hem More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.HemFlange builder
To create a new instance of this class, use NXOpen.Features.SheetMetal.SheetmetalManager.CreateHemFlangeFeatureBuilder
Created in NX5.0.0
This enum represents the inset type for the material of the hem flange.
|
get |
Returns the bend relief depth
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the bend relief type
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the bend relief width
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the edge chain
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the first bend radius
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the first flange length
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the inset type options
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the miter angle
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the neutral factor
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the second bend radius
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the second flange length
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the sweep
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the hem type
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")
|
getset |
Returns or sets the use miter hem
Created in NX5.0.0
License requirements to get this property: nx_sheet_metal ("NX Sheet Metal")
License requirements to set this property: nx_sheet_metal ("NX Sheet Metal")