NXOpen .NET Reference
12.0.0
|
Represents a Flat Pattern feature builder. More...
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.FlatPatternBuilder | |
unsafe void | GenerateMoldLines () |
Set the flag to generate inner and outer mold lines for flat pattern features created before NX11. More... | |
Properties inherited from NXOpen.Features.SheetMetal.FlatPatternBuilder | |
unsafe NXOpen.Section | AddedGeometry [get] |
Returns the added geometry selection More... | |
unsafe bool | Associative [get, set] |
Returns or sets the setting which decides whether the flattened solid will be associative to parent body. More... | |
unsafe bool | FixAtTimestamp [get, set] |
Returns or sets the setting which decides whether the flattened solid will be fixed at timestamp. More... | |
unsafe string | FlatPatternViewName [get] |
Returns the flat pattern view name string More... | |
unsafe NXOpen.Features.SheetMetal.HoleTreatmentBuilder | HoleTreatment [get] |
Returns the hole treatment object ** This is applicable to flat pattern features created in NX12 and later release. More... | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder | InnerCornerTreatment [get] |
Returns the inner corner treatment corner object More... | |
unsafe NXOpen.Features.SheetMetal.FlatSolidBuilder.OrientationType | Orientation [get, set] |
Returns or sets the option which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
unsafe NXOpen.CoordinateSystem | OrientationCsys [get, set] |
Returns or sets the orientation csys ** This is applicable to flat pattern features created (or renewed) in NX12 and later release. More... | |
unsafe NXOpen.Features.SheetMetal.CornerTreatmentBuilder | OuterCornerTreatment [get] |
Returns the outer corner treatment corner object More... | |
unsafe NXOpen.Point3d | ReferenceVertex [get, set] |
Returns or sets the end of the edge where the tangent will define the x axis for flat as solid. More... | |
unsafe bool | ShowInteriorFeatureCurves [get, set] |
Returns or sets the show interior feature curves toggle value More... | |
unsafe bool | TransformToAbsoluteCsys [get, set] |
Returns or sets the flag which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
unsafe NXOpen.SelectFace | UpwardFace [get] |
Returns the upward face selection More... | |
unsafe NXOpen.SelectEdge | XAxisEdge [get] |
Returns the x axis edge selection. More... | |
Represents a Flat Pattern feature builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.AeroSheetmetalManager.CreateFlatPatternBuilder
Default values.
Property | Value |
---|---|
Associative |
true |
Created in NX6.0.0