NXOpen .NET Reference
12.0.0
|
Represents a Aerospace Sheet Metal Flange Builder. More...
Public Types | |
enum | LengthType { Value, Infer } |
This enum defines the length type options. More... | |
enum | EndType { End1, End2, Closed } |
This enum defines the ends of a bend edge More... | |
enum | DirType { Bend, Discard } |
This enum defines the type of direction vector More... | |
enum | CompType { Automatic, Angle, Distance, None } |
This method defines the types of Flange Compensation More... | |
enum | MatType { MaterialInside, MaterialOutside, BendOutside } |
This enum defines the material types More... | |
enum | DimType { Inside, Outside } |
This enum defines the flange length dimension types More... | |
Public Member Functions | |
unsafe void | SetAngle (string angleExpression) |
Set the angle expression. More... | |
unsafe void | SetLength (NXOpen.Features.SheetMetal.AeroFlangeBuilder.LengthType type, string valueExpression) |
Set the type of length and the length expression. More... | |
unsafe NXOpen.Expression | GetLength (out NXOpen.Features.SheetMetal.AeroFlangeBuilder.LengthType type) |
Get the type of length and the length expression. More... | |
unsafe void | SetFlipDirection (NXOpen.Features.SheetMetal.AeroFlangeBuilder.DirType type, bool flipFlag) |
Set flip direction. More... | |
unsafe bool | GetFlipDirection (NXOpen.Features.SheetMetal.AeroFlangeBuilder.DirType type) |
Get flip direction. More... | |
unsafe void | SetEndCompensation (NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType endType, NXOpen.Features.SheetMetal.AeroFlangeBuilder.CompType compType, string valueExpression) |
Set end compensation. More... | |
unsafe NXOpen.Expression | GetEndCompensation (NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType endType, out NXOpen.Features.SheetMetal.AeroFlangeBuilder.CompType compType) |
Get end compensation. More... | |
unsafe void | SetEndPlane (NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType endType, NXOpen.Plane endPlane) |
Set the end plane More... | |
unsafe NXOpen.Plane | GetEndPlane (NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType endType) |
Get the end plane More... | |
unsafe void | SetContourFlag (bool showContour) |
Set the flag that turns on/off the visibility of Contour Curve More... | |
unsafe bool | GetContourFlag () |
Get the flag that turns on/off the visibility of Contour Curve More... | |
unsafe void | SetMaterialType (NXOpen.Features.SheetMetal.AeroFlangeBuilder.MatType matType) |
Set the material type of the flange More... | |
unsafe NXOpen.Features.SheetMetal.AeroFlangeBuilder.MatType | GetMaterialType () |
Get the material type of the flange More... | |
unsafe void | SetDimensionType (NXOpen.Features.SheetMetal.AeroFlangeBuilder.DimType dimType) |
Set the length dimension type of the flange More... | |
unsafe NXOpen.Features.SheetMetal.AeroFlangeBuilder.DimType | GetDimensionType () |
Get the length dimension type of the flange More... | |
Public Member Functions inherited from NXOpen.Features.SheetMetal.SheetmetalBaseBuilder | |
unsafe NXOpen.Features.SheetMetal.ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
unsafe void | SetApplicationContext (NXOpen.Features.SheetMetal.ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle expression. More... | |
unsafe NXOpen.ScCollector | BaseEdges [get, set] |
Returns or sets the base edge section object for the flange. More... | |
unsafe NXOpen.Features.SheetMetal.BendOptions | BendOptions [get] |
Returns the base edge section object for the flange. More... | |
unsafe NXOpen.ScCollector | RefFaces [get, set] |
Returns or sets the ref face smart collector object More... | |
Represents a Aerospace Sheet Metal Flange Builder.
To create a new instance of this class, use NXOpen.Features.SheetMetal.AeroSheetmetalManager.CreateFlangeBuilder
Created in NX4.0.0
unsafe bool NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetContourFlag | ( | ) |
Get the flag that turns on/off the visibility of Contour Curve
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe NXOpen.Features.SheetMetal.AeroFlangeBuilder.DimType NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetDimensionType | ( | ) |
Get the length dimension type of the flange
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetEndCompensation | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType | endType, |
out NXOpen.Features.SheetMetal.AeroFlangeBuilder.CompType | compType | ||
) |
Get end compensation.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
endType | end1/end2 |
compType | Automatic/Angle/Distance/None |
unsafe NXOpen.Plane NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetEndPlane | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType | endType | ) |
Get the end plane
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
endType | end1/end2 |
unsafe bool NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetFlipDirection | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.DirType | type | ) |
Get flip direction.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
type | direction type bend/discard |
unsafe NXOpen.Expression NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetLength | ( | out NXOpen.Features.SheetMetal.AeroFlangeBuilder.LengthType | type | ) |
Get the type of length and the length expression.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
type | length type Value/Infer |
unsafe NXOpen.Features.SheetMetal.AeroFlangeBuilder.MatType NXOpen.Features.SheetMetal.AeroFlangeBuilder.GetMaterialType | ( | ) |
Get the material type of the flange
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetAngle | ( | string | angleExpression | ) |
Set the angle expression.
This method should be called only when there is no ref_face selection.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
angleExpression | value of angle expression |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetContourFlag | ( | bool | showContour | ) |
Set the flag that turns on/off the visibility of Contour Curve
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
showContour | false = Hide contour curve, true = Show contour curve |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetDimensionType | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.DimType | dimType | ) |
Set the length dimension type of the flange
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
dimType | inside/outside |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetEndCompensation | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType | endType, |
NXOpen.Features.SheetMetal.AeroFlangeBuilder.CompType | compType, | ||
string | valueExpression | ||
) |
Set end compensation.
This method sets the flange compensation for one end of a non-periodic Base Edge section. The end_type input parameter denotes if the end is the start of section(end1) or the end of section(end2). If the compensation type( comp_type) is either Angle or Distance, an expression for the value of compensation must be provided. This expression input can be NULL for Automatic and None type of compensations.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
endType | end1/end2 |
compType | Automatic/Angle/Distance/None |
valueExpression | value of compensation expression |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetEndPlane | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.EndType | endType, |
NXOpen.Plane | endPlane | ||
) |
Set the end plane
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
endType | end1/end2 |
endPlane | smart plane entity |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetFlipDirection | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.DirType | type, |
bool | flipFlag | ||
) |
Set flip direction.
This method is called if either the bend direction or the material direction needs to be flipped.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
type | direction type bend/discard |
flipFlag | flip_flag => false = do not flip, true = flip |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetLength | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.LengthType | type, |
string | valueExpression | ||
) |
Set the type of length and the length expression.
If there are no ref_face's then the only length type possible is "Value". If there are selected ref_face's and the length type is "Infer", then the length expression should be NULL.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
type | length type input Value/Infer |
valueExpression | value of length expression |
unsafe void NXOpen.Features.SheetMetal.AeroFlangeBuilder.SetMaterialType | ( | NXOpen.Features.SheetMetal.AeroFlangeBuilder.MatType | matType | ) |
Set the material type of the flange
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
matType | material inside/material outside/bend outside |
|
get |
Returns the angle expression.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the base edge section object for the flange.
Created in NX4.0.0
License requirements to get this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
get |
Returns the base edge section object for the flange.
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
getset |
Returns or sets the ref face smart collector object
Created in NX4.0.0
License requirements to get this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
License requirements to set this property: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")